triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×
triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×

SEAM-20-02.0-L-04-1-A-EP-K-TR

.050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal

Features
  • Up to 500 I/Os
  • .050" (1.27 mm) pitch
  • Rugged Edge Rate® contact
  • 56 Gbps PAM4 performance
  • Lower insertion/withdrawal forces
  • Solder charge termination
  • Stack heights from 7 mm - 18.5 mm
  • Dual sourced by Molex®
  • IPC J-STD-001F, requirements for soldered electrical and electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products
  • IPC-A-610F, acceptability of electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead time ranges from 3 days to 2 weeks. Click here to check the current lead time for this product.

Buckets 1 250 500 750 1000
Price $9.180 $7.730 $6.630 $5.940 $5.440

Packaging Notes: Packaging Type: Tape & Reel (100 parts per package)

Please Login to see customer specific pricing. Or you may directly contact support.

You don't have an account? Create one

. .
.
.
. .
AI continues to shake up the tech industry. Nvidia’s plans to buy UK-based Arm Holdings from Japan-based SoftBank illustrates that point. Nvidia GPU chipsets make-up the majority of data-center focused AI hardware applications. The Arm Holding licensee ecosystem offers a new terr...
If you are involved with ISO 9001 then you probably know that “continuous improvement” is the name of the game. After all Rome wasn’t built in a day, and neither was Samtec’s newly updated Outgassing Guide. Our first version of the Outgassing Flyer was focused on the information ...
Samtec Signal Integrity R&D Manager Brandon Gore recently presented “IEEE Channel Operating Margin For Channel Analysis” as part of our gEEk® spEEk webinars. gEEk spEEk allows engineers to interact with Samtec’s engineering leaders and SI experts on a variety of selected SI-relat...
In August 2020, we rolled out a variety of content updates to Samtec.com, spent some time fortifying our Electrial Models offerings, and continued to upgrade our mobile experience. Here are the major updates to Samtec.com for August 2020. New PICMG Standards Page With over 25 yea...
EDI CON Online: Where High Frequency Meets High Speed The tagline of the event stays the same in 2020. Why mess with a good thing? Why change what is working? As with last year, EDI CON Online aims to bring RF, microwave, EMC/EMI, high-speed digital design and system integrator t...