Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
SEAMP SEAMP-10-02.0-*-04-GP-TR 125 56 24
SEAMP SEAMP-10-02.0-*-04-TR 450 32 16
SEAMP SEAMP-10-02.0-*-06-TR 300 32 24
SEAMP SEAMP-20-02.0-*-04-GP-TR 200 72 16
SEAMP SEAMP-20-02.0-*-04-TR 350 44 16
SEAMP SEAMP-20-02.0-*-06-GP-TR 125 72 24
SEAMP SEAMP-20-02.0-*-06-TR 225 44 24
SEAMP SEAMP-20-02.0-*-08-GP-TR 125 72 24
SEAMP SEAMP-20-02.0-*-10-GP-TR 100 72 32
SEAMP SEAMP-20-02.0-*-10-TR 225 44 24
SEAMP SEAMP-20-02.0-X-08-TR 275 56 24
SEAMP SEAMP-30-02.0-*-04-GP-TR 125 88 24
SEAMP SEAMP-30-02.0-*-04-TR 350 72 16
SEAMP SEAMP-30-02.0-*-06-GP-TR 125 88 24
SEAMP SEAMP-30-02.0-*-06-TR 225 72 24
SEAMP SEAMP-30-02.0-*-08-GP-TR 125 88 24
SEAMP SEAMP-30-02.0-*-08-TR 225 72 24
SEAMP SEAMP-30-02.0-*-10-GP-TR 100 88 32
SEAMP SEAMP-30-02.0-*-10-TR 225 72 24
SEAMP SEAMP-40-02.0-*-04-GP-TR 200 88 16
SEAMP SEAMP-40-02.0-*-04-TR 350 72 16
SEAMP SEAMP-40-02.0-*-06-GP-TR 125 88 24
SEAMP SEAMP-40-02.0-*-06-TR 225 72 24
SEAMP SEAMP-40-02.0-*-08-GP-TR 125 88 24
SEAMP SEAMP-40-02.0-*-08-TR 225 72 24
SEAMP SEAMP-40-02.0-*-10-GP-TR 100 88 32
SEAMP SEAMP-40-02.0-*-10-TR 225 72 24
SEAMP SEAMP-50-02.0-*-04-GP-TR 125 104 24
SEAMP SEAMP-50-02.0-*-04-TR 350 88 16
SEAMP SEAMP-50-02.0-*-06-GP-TR 15650 16 12
SEAMP SEAMP-50-02.0-*-06-GP-TR 125 104 24
SEAMP SEAMP-50-02.0-*-06-TR 225 88 24
SEAMP SEAMP-50-02.0-*-08-GP-TR 125 104 24
SEAMP SEAMP-50-02.0-*-08-TR 225 88 24
SEAMP SEAMP-50-02.0-*-10-GP-TR 100 104 32
SEAMP SEAMP-50-02.0-*-10-TR 225 88 24