Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| SEI | SEI-105-02-*-S-AB-TR | 1050 | 16 | 12 |
| SEI | SEI-105-02-*-S-AT-TR | 1325 | 16 | 12 |
| SEI | SEI-105-02-*-S-E-AB-TR | 1100 | 32 | 12 |
| SEI | SEI-105-02-*-S-E-AT-TR | 1275 | 32 | 12 |
| SEI | SEI-105-02-*-S-TR | 1675 | 16 | 12 |
| SEI | SEI-106-02-*-S-AB-TR | 1100 | 16 | 12 |
| SEI | SEI-106-02-*-S-M-AB-TR | 1150 | 32 | 12 |
| SEI | SEI-107-02-*-S-AB-TR | 1100 | 16 | 12 |
| SEI | SEI-108-02-*-S-AB-TR | 1100 | 24 | 12 |
| SEI | SEI-108-02-X-S-E/M-AB-TR | 1200 | 44 | 12 |
| SEI | SEI-110-02-*-S-AB-TR | 1200 | 24 | 12 |
| SEI | SEI-110-02-*-S-AT-TR | 1325 | 24 | 12 |
| SEI | SEI-110-02-*-S-E-AB-TR | 875 | 44 | 12 |
| SEI | SEI-110-02-*-S-E-AT-TR | 1025 | 44 | 12 |
| SEI | SEI-112-02-*-S-AB-TR | 1100 | 24 | 12 |
| SEI | SEI-113-02-*-S-AB-TR | 1000 | 24 | 12 |
| SEI | SEI-115-02-*-S-AB-TR | 1050 | 32 | 12 |
| SEI | SEI-115-02-*-S-AT-TR | 1325 | 32 | 12 |
| SEI | SEI-115-02-*-S-E-AB-TR | 825 | 44 | 12 |
| SEI | SEI-115-02-*-S-E-AT-TR | 675 | 44 | 16 |
| SEI | SEI-116-02-*-S-AB-TR | 1100 | 32 | 12 |
| SEI | SEI-116-02-X-S-E/M-AB-TR | 1200 | 44 | 12 |
| SEI | SEI-119-02-*-S-AB-TR | 1100 | 32 | 12 |
| SEI | SEI-120-02-*-S-AB-TR | 1050 | 32 | 12 |
| SEI | SEI-120-02-*-S-AT-TR | 1025 | 44 | 12 |
| SEI | SEI-120-02-*-S-E/M-AB-TR | 825 | 56 | 12 |
| SEI | SEI-120-02-*-S-E/M-AT-TR | 750 | 56 | 16 |
| SEI | SEI-121-02-*-S-AB-TR | 875 | 44 | 12 |
| SEI | SEI-122-02-*-S-AT-TR | 1075 | 44 | 12 |
| SEI | SEI-125-02-*-S-AB-TR | 850 | 44 | 12 |
| SEI | SEI-125-02-*-S-AT-TR | 1025 | 44 | 12 |
| SEI | SEI-125-02-*-S-M-AT-TR | 775 | 56 | 12 |
| SEI | SEI-130-02-*-S-AB-TR | 875 | 44 | 12 |
| SEI | SEI-130-02-*-S-AT-TR | 675 | 44 | 16 |
| SEI | SEI-130-02-*-S-E-AB-TR | 875 | 56 | 12 |
| SEI | SEI-130-02-*-S-E-AT-TR | 925 | 56 | 12 |