Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
SEM SEM-105-02-03.0-*-D-A-TR 750 24 12
SEM SEM-105-02-03.0-*-D-WT/LC-K-TR 725 24 12
SEM SEM-110-02-03.0-*-D-LC-K-TR 725 24 12
SEM SEM-110-02-03.0-*-D-WT-K-TR 700 24 12
SEM SEM-115-02-03.0-*-D-A-K-TR 750 32 12
SEM SEM-115-02-03.0-*-D-WT-K-TR 675 32 12
SEM SEM-120-02-03.0-*-D-A-K-TR 575 44 12
SEM SEM-120-02-03.0-*-D-LC-K-TR 575 44 12
SEM SEM-120-02-03.0-*-D-WT-K-TR 550 44 12
SEM SEM-125-02-03.0-*-D-A-K-TR 575 44 12
SEM SEM-125-02-03.0-*-D-WT-K-TR 550 44 12
SEM SEM-130-02-03.0-*-D-LC K-TR 575 44 12
SEM SEM-130-02-03.0-*-D-WT-K-TR 525 44 12
SEM SEM-135-02-03.0-*-D-A-K-TR 575 56 12
SEM SEM-135-02-03.0-*-D-WT-K-TR 550 56 12
SEM SEM-140-02-03.0-*-D-A-K-TR 575 56 12
SEM SEM-140-02-03.0-*-D-WT-K-TR 550 56 12
SEM SEM-145-02-03.0-*-D-A-K-TR 575 56 12
SEM SEM-145-02-03.0-*-D-WT-K-TR 550 56 12
SEM SEM-150-02-03.0-*-D-A-K-TR 575 72 12
SEM SEM-150-02-03.0-*-D-WT-K-TR 525 72 12
SEM SEML-105-02-03.0-*-D-WT-K-TR 675 24 12
SEM SEML-110-02-03.0-*-D-WT-K-TR 675 24 12
SEM SEML-115-02-03.0-*-D-WT-TR 725 32 12
SEM SEML-120-02-03.0-H-D-WT-K-TR 525 44 12
SEM SEML-135-02-*-D-WT-K-TR 525 56 12
SEM SEML-140-02-03.0-*-D-WT-K-TR 525 56 12
SEM SEML-150-02-03.0-*-D-WT-K-TR 550 72 12
SEM SEMS-105-02-03.0-*-D-K-TR 1225 16 12
SEM SEMS-110-02-03.0-*-D-K-TR 1225 24 12
SEM SEMS-115-02-03.0-*-D-K-TR 1225 24 12
SEM SEMS-120-02-03.0-*-D-K-TR 1225 32 12
SEM SEMS-125-02-03.0-*-D-K-TR 950 44 12
SEM SEMS-130-02-03.0-*-D-K-TR 950 44 12
SEM SEMS-135-02-03.0-*-D-K-TR 950 44 12
SEM SEMS-140-02-03.0-*-D-K-TR 950 56 12
SEM SEMS-145-02-03.0-*-D-K-TR 950 56 12
SEM SEMS-150-02-03.0-*-D-TR 950 56 12