Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| SFC | SFC-102-*2-*-D-A-K-TR | 700 | 24 | 12 |
| SFC | SFC-104-T2-*-D-K-A-TR | 675 | 24 | 12 |
| SFC | SFC-105-T2-*-D-A-LC-K-TR | 700 | 24 | 12 |
| SFC | SFC-106-T2-*-D-A-K-TR | 675 | 24 | 12 |
| SFC | SFC-107-T2-*-D-A-K-TR | 675 | 24 | 12 |
| SFC | SFC-110-T2-*-D-A-K-TR | 700 | 32 | 12 |
| SFC | SFC-112-*2-*-D-A-K-TR | 500 | 32 | 16 |
| SFC | SFC-113-*2-*-D-LC-K-TR | 550 | 44 | 12 |
| SFC | SFC-114-T2-*-D-A-K-TR | 525 | 44 | 12 |
| SFC | SFC-115-*2-*-D-A-K-TR | 550 | 44 | 12 |
| SFC | SFC-117-T2-*-D-K-A-TR | 525 | 44 | 12 |
| SFC | SFC-118-%2-X-D-A/LC-K-TR | 700 | 44 | 12 |
| SFC | SFC-119-*2-*-D-A-K-TR | 550 | 44 | 12 |
| SFC | SFC-120-*2-*-D-A-K-TR/ACD-179307-01 | 550 | 44 | 12 |
| SFC | SFC-120-T2-*-D-A-K-TR | 525 | 44 | 12 |
| SFC | SFC-123-*2-*-D-A-K-TR | 550 | 56 | 12 |
| SFC | SFC-125-T2-*-D-A-K-TR | 550 | 56 | 12 |
| SFC | SFC-130-T2-*-D-A-K-TR | 525 | 56 | 12 |
| SFC | SFC-130-T2-*-D-K-TR | 675 | 56 | 12 |
| SFC | SFC-132-*2-*-D-A-K-TR | 550 | 72 | 12 |
| SFC | SFC-135-T2-*-D-A-K-TR | 550 | 72 | 12 |
| SFC | SFC-140-*2-*-D-A-TR | 525 | 72 | 12 |
| SFC | SFC-145-*2-*-D-A-K-TR | 400 | 88 | 16 |
| SFC | SFC-150-*2-*-D-K-TR | 400 | 88 | 16 |
| SFC | SFC-150-T2-*-D-A-K-TR | 325 | 88 | 16 |
| SFC | SFCF-DP-08-08-01-S-TR | 150 | 32 | 32 |
| SFC | SFCM-DP-08-04-01-VT-X-0-TR | 275 | 32 | 24 |
| SFC | SFCM-DP-08-08-01-VT-X-0-TR WITH PPP | 175 | 32 | 32 |