SFM

Product Specs
  Configure Your Product Using the Options Below

High-Reliability Tiger Eye™ Socket Strips, .050" Pitch

rohs logo set logo

A range of socket strips for high mating cycle applications, the SFM is available with through-hole or surface-mount terminations. The SFM utilizes Samtec's Tiger-Eye™ terminals which feature a multi-finger contact system for reliability in tough conditions. The SFM can be specified with a locking system for added mating assurance.

Configured Part Number
.
.
Features

  • Application: Polarized single and double row multi-finger BeCu contact system to 100 pins
  • Contact System: Tiger Eye™
  • Up to 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Meets or exceeds MIL-DTL-55302 testing
  • Pitch: .050" (1.27 mm)
  • Special Features: Screw down and solder nail options available for most rugged requirements
  • Orientation: Vertical, horizontal
  • Termination: Through-hole, surface mount
  • Extended Life Product™ (E.L.P.™)
Specs Kit

Secured form. No spam.

. .
.
.
. .
.