Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
SFMC SFMC-102-*1-*-D-TR 600 16 12
SFMC SFMC-102-02-*-D-TR 900 16 12
SFMC SFMC-103-*1-*-D-TR 600 16 12
SFMC SFMC-103-02-*-D-TR 900 16 12
SFMC SFMC-103-03-*-D-TR 675 16 12
SFMC SFMC-103-T2-*-D-P-TR 725 24 12
SFMC SFMC-104-*2-*-D-K-TR 925 16 12
SFMC SFMC-104-01-*-D-K-TR 600 16 12
SFMC SFMC-104-03-*-D-TR 675 24 12
SFMC SFMC-105-*1-*-D-K-TR 575 24 12
SFMC SFMC-105-*2-*-D-P-TR 700 24 12
SFMC SFMC-105-01-*-D-P-TR 500 24 12
SFMC SFMC-105-02-*-D-K-TR 950 16 12
SFMC SFMC-105-02-*-D-P-TR 800 24 12
SFMC SFMC-105-03-*-D-K-TR 675 24 12
SFMC SFMC-105-03-*-D-P-TR 550 24 12
SFMC SFMC-106-*1-*-D-K-TR 600 24 12
SFMC SFMC-106-*3-*-D-K-TR 675 24 12
SFMC SFMC-106-01-*-D-P-TR 500 24 12
SFMC SFMC-106-02-*-D-P-TR 750 24 12
SFMC SFMC-106-L2-*-D-K-TR 875 24 12
SFMC SFMC-106-T1-S-D-TR 600 24 12
SFMC SFMC-106-X2-X-D-TR 700 24 16
SFMC SFMC-106-X2-X-D-TR 750 24 16
SFMC SFMC-107-*1-*-D-P-TR 500 24 12
SFMC SFMC-107-02-*-D-K-TR 900 24 12
SFMC SFMC-107-03-*-D-K-TR 675 24 12
SFMC SFMC-107-X2-X-D-P-TR 800 24 12
SFMC SFMC-108-*-1-*-D-K-TR 575 24 12
SFMC SFMC-108-*2-*-D-K-TR 875 24 12
SFMC SFMC-108-*3-*-D-K-TR 675 24 12
SFMC SFMC-108-01-*-D-P-TR 500 24 12
SFMC SFMC-108-02-*-D-P-TR 700 32 12
SFMC SFMC-108-03-*-D-P-TR 575 24 12
SFMC SFMC-108-T2-*-D-TR 900 24 12
SFMC SFMC-109-*2-*-D-K-TR 875 24 12
SFMC SFMC-109-*2-*-D-P-TR 800 24 12
SFMC SFMC-109-01/03-*-D-P-TR 500 24 12
SFMC SFMC-109-X1/X3-XXX-D-K-TR 575 24 12
SFMC SFMC-110-*1-*-D-P-TR 375 32 16
SFMC SFMC-110-*3-*-D-K-TR 675 32 12
SFMC SFMC-110-01-*-D-K-TR 575 32 12
SFMC SFMC-110-03-*-D-P-TR 600 32 12
SFMC SFMC-110-T2-*-D-TR 900 24 12
SFMC SFMC-110-X2-F-D-K-TR 950 24 12
SFMC SFMC-110-X2-X-D-P-TR 800 24 12
SFMC SFMC-111-*-*-D-P-TR 725 32 12
SFMC SFMC-111-*1-*-D-K-TR 600 32 12
SFMC SFMC-111-02-*-D-K-A-TR 700 32 12
SFMC SFMC-111-02-*-D-TR 900 32 12
SFMC SFMC-111-03*-D-K-TR 675 32 12
SFMC SFMC-112-*2-*-D-K-TR 875 32 12
SFMC SFMC-112-01-*-D-K-TR 600 32 12
SFMC SFMC-112-01-*-D-P-TR 500 32 12
SFMC SFMC-112-02-*-D-P-TR 700 32 12
SFMC SFMC-112-03-*-D-K-TR 675 32 12
SFMC SFMC-112-03-*-D-P-TR 575 32 12
SFMC SFMC-113-*2-*-D-K-TR 925 32 12
SFMC SFMC-113-*2-*-D-P-TR 700 32 12
SFMC SFMC-113-01-*-D-P-TR 300 44 16
SFMC SFMC-113-03-*-D-TR 675 32 12
SFMC SFMC-113-L2-*-D-P-TR 700 32 12
SFMC SFMC-114-*2-*-D-P-TR 725 32 12
SFMC SFMC-114-01-*-D-K-TR 600 32 12
SFMC SFMC-114-01-*-D-P-TR 500 32 12
SFMC SFMC-114-02-*-D-K-TR 875 32 12
SFMC SFMC-114-T2-*-D-A-TR 675 32 12
SFMC SFMC-115-01-*-D-K-TR 600 32 12
SFMC SFMC-115-02-*-D-K-TR 900 32 12
SFMC SFMC-115-02-*-D-P-TR 425 44 16
SFMC SFMC-115-03-*-D-K-TR 525 44 12
SFMC SFMC-116-*1-*-D-K-TR 450 44 12
SFMC SFMC-116-*2-*-D-K-TR 675 44 12
SFMC SFMC-116-X2-X-D-P-TR 425 44 16
SFMC SFMC-117-01-*-D-K-TR 450 44 12
SFMC SFMC-117-01-*-D-P-TR 400 44 12
SFMC SFMC-117-02-*-D-TR 700 44 12
SFMC SFMC-117-03-*-D-K-TR 525 44 12
SFMC SFMC-117-03-*-D-P-TR 425 44 12
SFMC SFMC-117-X2-X-D-P-TR 450 44 16
SFMC SFMC-118-*1-*-D-K-TR 450 44 12
SFMC SFMC-118-*2-*-D-K-TR 675 44 12
SFMC SFMC-118-02-*-D-P-TR 550 44 12
SFMC SFMC-119-*2-*-D-P-TR 550 44 12
SFMC SFMC-119-02-*-D-K-TR 675 44 12
SFMC SFMC-119-03-*-D-K-TR           675 44 12
SFMC SFMC-120-*2-*-D-K-TR 675 44 12
SFMC SFMC-120-01-*-D-K-TR 475 44 12
SFMC SFMC-120-02-*-D-P-TR 550 44 12
SFMC SFMC-120-03-*-D-K-TR 550 44 12
SFMC SFMC-120-L1-*-D-P-TR 400 44 12
SFMC SFMC-121-*2-*-D-K-TR 675 44 12
SFMC SFMC-121-*2-*-D-P-TR 575 44 12
SFMC SFMC-121-01/03-*-D-P-TR 375 56 12
SFMC SFMC-121-X1/X3-XX-D-K-TR 575 44 12
SFMC SFMC-122-*1-*-D-P-TR 400 44 12
SFMC SFMC-122-02-*-D-TR 700 44 12
SFMC SFMC-122-02-X-D-P-TR 450 44 16
SFMC SFMC-123-*2-*-SM-D-K-TR 675 44 12
SFMC SFMC-123-01-*-D-K-TR 450 44 12
SFMC SFMC-123-L2-*-D-P-TR 700 44 12
SFMC SFMC-123-L2-*-D-P-TR 300 24 16
SFMC SFMC-124-*2-*-D-K-TR 675 44 12
SFMC SFMC-124-*3-*-D-K-TR 525 56 12
SFMC SFMC-124-01-*-D-K-TR 450 44 12
SFMC SFMC-124-01-*-D-P-TR 375 56 12
SFMC SFMC-124-02-*-D-P-TR 575 56 12
SFMC SFMC-125-*1-*-D-K-TR 450 56 12
SFMC SFMC-125-*3-*-D-K-TR 525 56 12
SFMC SFMC-125-01-*-D-P-TR 400 56 12
SFMC SFMC-125-02-*-D-P-TR 550 56 12
SFMC SFMC-125-X2-*-D-K-TR 700 56 12
SFMC SFMC-126-02-*-D-K-TR 675 56 12
SFMC SFMC-126-03-*-D-TR 525 56 12
SFMC SFMC-126-X2-S-D-P-TR 575 56 12
SFMC SFMC-127-02-*-D-K-TR 700 56 12
SFMC SFMC-128-01/03-*-D-K-TR 450 56 12
SFMC SFMC-128-02-*-D-K-TR 675 56 12
SFMC SFMC-128-02-*-D-P-TR 575 56 12
SFMC SFMC-129-02-*-D-P-TR 400 56 16
SFMC SFMC-130-*2-*-D-K-TR 675 56 12
SFMC SFMC-130-01-*-D-K-TR 450 56 12
SFMC SFMC-130-01/03-*-D-P-TR 400 56 12
SFMC SFMC-130-02-*-D-P-TR 575 56 12
SFMC SFMC-130-02-X-D-K-TR 550 56 12
SFMC SFMC-132-*1-*-D-K-TR 450 56 12
SFMC SFMC-132-T2-*-D-K-TR 675 56 12
SFMC SFMC-133-*2-*-D-K-TR 725 56 12
SFMC SFMC-134-*1-*-D-P-TR 275 72 16
SFMC SFMC-134-*3-*-D-TR 550 72 12
SFMC SFMC-134-02-*-D-K-TR 675 72 12
SFMC SFMC-134-L2-*-D-P-TR 425 72 16
SFMC SFMC-135-*2-*-D-K-TR 700 72 12
SFMC SFMC-135-*2-*-D-P-TR 575 72 12
SFMC SFMC-135-01-*-D-K-TR 475 72 12
SFMC SFMC-136-02-*-D-K-TR 675 72 12
SFMC SFMC-136-02-*-D-P-TR 575 72 12
SFMC SFMC-136-03-*-D-K-TR 525 72 12
SFMC SFMC-137-X3/X1-X-D-K-TR 600 72 12
SFMC SFMC-140-*1-*-D-P-TR 375 72 12
SFMC SFMC-140-01-*-D-K-TR 350 72 16
SFMC SFMC-140-L2-*-D-P-TR 425 72 16
SFMC SFMC-140-X2-X-D-K-TR 575 72 16
SFMC SFMC-141-*2-*-D-K-TR 675 72 12
SFMC SFMC-141-*2-*-D-P-TR 575 72 12
SFMC SFMC-142-X2-*-D-P-TR 425 72 16
SFMC SFMC-144-02-*-D-P-TR 550 72 12
SFMC SFMC-145-*1-*-D-K-TR 475 72 12
SFMC SFMC-145-*2-*-D-K-TR 700 72 12
SFMC SFMC-145-03-*-D-A-TR 425 72 12
SFMC SFMC-148-*2-*-D-K-TR 675 88 12
SFMC SFMC-150-*2-*-D-K-TR 675 88 12
SFMC SFMC-150-01-*-D-K-TR 475 88 12
SFMC SFMC-150-L2-*-D-P-TR 400 88 16