Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
SFMH SFMH-105-02-*-D-LC-TR 800 24 12
SFMH SFMH-105-02-*-D-SL-WT-TR 625 24 16
SFMH SFMH-106-02-*-D-SL-WT-TR 625 24 16
SFMH SFMH-106-02-X-D-LC-TR 600 24 16
SFMH SFMH-107-02-*-D-LC-TR 850 24 12
SFMH SFMH-107-02-*-D-WT-TR 625 24 16
SFMH SFMH-108-02-*-D-LC-TR 850 24 12
SFMH SFMH-108-02-*-D-SL-WT-TR 850 24 12
SFMH SFMH-109-02-*-D-LC-TR 800 24 12
SFMH SFMH-110-02-*-D-TR 1175 32 12
SFMH SFMH-110-02-*-D-WT-TR 875 32 16
SFMH SFMH-110-02-L-D-LC-TR 825 32 12
SFMH SFMH-112-02-*-D-LC/SL-TR 850 32 12
SFMH SFMH-112-02-*-D-SL-WT-TR 850 32 12
SFMH SFMH-113-02-*-D-SL/LC-TR 625 32 16
SFMH SFMH-113-02-*-D-WT-SL-TR 625 32 16
SFMH SFMH-114-02-*-D-LC-TR 475 44 16
SFMH SFMH-115-02-*-D-LC-TR 450 44 16
SFMH SFMH-115-02-*-D-SL-WT-TR 475 44 16
SFMH SFMH-115-02-*-D-TR 675 44 16
SFMH SFMH-117-02-*-D-LC-TR 475 44 16
SFMH SFMH-120-02-*-D-LC-TR 625 44 12
SFMH SFMH-120-02-*-D-TR 900 44 12
SFMH SFMH-120-02-*D-WT-TR 650 44 16
SFMH SFMH-125-02-*-D-LC-TR 450 56 16
SFMH SFMH-125-02-*-D-SL-WT-TR 625 56 12
SFMH SFMH-128-02-*-D-LC-TR 475 56 16
SFMH SFMH-130-02-*-D-LC-TR 450 56 16
SFMH SFMH-130-02-*-D-SL-WT-TR 475 56 16
SFMH SFMH-135-02-*-D-LC-TR 450 72 16
SFMH SFMH-140-02-*-D-LC-TR 450 72 16
SFMH SFMH-145-02-*-D-LC-TR 675 88 16
SFMH SFMH-150-02-*-D-LC-TR 475 88 16