Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
SFML SFML-105-*2-*-D-LC-P-TR 550 24 12
SFML SFML-105-*2-*-D-SN-K-TR 625 24 12
SFML SFML-105-02-*-D-LC-K-TR 675 24 12
SFML SFML-107-*2-*-D-LC-K-TR 675 24 12
SFML SFML-107-*2-*-D-LC-P-TR 550 24 12
SFML SFML-107-*2-*-D-SN/2-P-TR 525 32 12
SFML SFML-107-*2-D-SN-K-TR 625 24 12
SFML SFML-110-*2-*-D-A-K-TR 675 32 12
SFML SFML-110-*2-*-D-SN-K-TR 625 32 12
SFML SFML-110-02-*-D-A-K-TR 675 32 12
SFML SFML-110-02-*-D-SN-P-TR 550 32 12
SFML SFML-110-X2-X-D-A-P-TR 550 32 12
SFML SFML-112-*2-*-D-LC-K-TR 700 32 12
SFML SFML-112-02-*-D-A-P-TR 325 44 16
SFML SFML-112-02-*-D-LC-P-TR 450 44 12
SFML SFML-113-02-*-D-LC-P-TR 450 44 12
SFML SFML-113-02-X-D-A/LC-K-TR 725 44 12
SFML SFML-115-*2-*-D-A-K-TR 525 44 12
SFML SFML-115-*2-*-D-SN/2-K-TR 475 44 12
SFML SFML-115-T2-X-D-K-TR 725 44 12
SFML SFML-115-X2-*-D-LC-P-TR 425 44 12
SFML SFML-120-*2-*-D-LC-TR 525 44 12
SFML SFML-120-*2-S-D-LC-P-TR 425 44 12
SFML SFML-120-02-*-D-A-P-TR 450 44 12
SFML SFML-120-02-*-D-SN-K-TR 475 44 12
SFML SFML-120-02-*-D-SN/SN2-P-TR 400 44 12
SFML SFML-122-*2-*-D-LC-P-TR 425 56 12
SFML SFML-122-02-*-D-LC-K-TR 525 56 12
SFML SFML-125-*2-*-D-A-TR 525 56 12
SFML SFML-125-02-*-D-SN-K-TR 475 56 12
SFML SFML-125-T2-*-D-A-P-TR 325 56 16
SFML SFML-127-*2-*-D-A-K-TR 550 56 12
SFML SFML-127-*2-*-D-A-P-TR 450 56 12
SFML SFML-130-*2-*-D-LC-K-TR 500 56 12
SFML SFML-130-*2-*-D-LC-P-TR 425 56 12
SFML SFML-130-02-*-D-SN-K-TR 475 56 12
SFML SFML-132-*2-*-D-A-P-TR 450 72 12
SFML SFML-135-02-*-D-LC-K-TR 525 72 12
SFML SFML-135-02-*-DV-A-TR 525 72 12
SFML SFML-135-T2-*-D-A-P-TR 300 72 16
SFML SFML-135-T2-*-D-K-TR 500 72 16
SFML SFML-138-*2-*-D-A-P-TR 325 72 16
SFML SFML-138-T2-*-D-A-K-TR 550 72 12
SFML SFML-140-*2-*-D-A-P-TR 450 72 12
SFML SFML-140-*2-*-D-LC-K-TR 400 72 16
SFML SFML-145-02-*-D-LC-P-TR 450 88 12
SFML SFML-150-*2-*-D-A-K-TR 400 88 16
SFML SFML-150-*2-*-D-A-P-TR 425 88 12