SFSD-05-28-F-20.00-DS-NUS

Double Row Discrete Wire Assembly, 0.050" Pitch

Features
  • .050" (1.27 mm) pitch
  • High-reliability Tiger Eye™ contacts
  • 28 and 30 AWG PVC wire
  • Polarized double row system to 100 pins
  • Metal latch and screw down options
  • Mating shrouded terminal strips available
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Click here to check the current lead time for this product.

Similar Parts:

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

SFSD-05-28-G-20.00-DS-NUS

0

Bag & Tag

1

0

Plating

False

SFSD-05-28-F-18.00-DS-NUS

0

Bulk

1

0

CableLength

False

SFSD-05-28-F-24.00-DS-NUS

0

Bulk

1

0

CableLength

False

SFSD-05-28-F-27.00-DS-NUS

0

Bag & Tag

1

0

CableLength

False

SFSD-05-28-F-12.00-DS-NUS

0

Bulk

1

0

CableLength

False

SFSD-05-28-F-08.00-DS-NUS

0

Bag & Tag

1

0

CableLength

False

SFSD-05-28-F-32.00-DS-NUS

0

Bag & Tag

1

0

CableLength

False

SFSD-05-28-F-06.00-DS-NUS

0

Bulk

1

0

CableLength

False

SFSD-05-28-F-44.00-DS-NUS

0

Bulk

1

0

CableLength

False

Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account? Create one

. .
.
.
. .
Looking for an odd connector to solve a design challenge? In a previous blog I wrote about some of the odd connectors in the Samtec aresnal that do just that. Today I’m highligting two more odd connectors that may also be just what you need … Odd Connector #1: IDC With Countless ...
Earlier this year, PICMG® announced the release of the new COM-HPC specification. COM-HPC (for “Computer on Module – High Performance Computing”) is an open standard for high performance computer modules targeting the embedded applications The development of COM-HPC exceeds the d...
One of our most popular product lines is two-piece board stacking connectors, what we call “Flexible Stacking.” If a designer is not familiar with our capabilities, I tell them that we have more ways to connect two or more boards than any other connector company. By that I mean w...
Samtec has a wide array of product demonstration videos that show off the capabilities of our products in real-time live recordings. We’ve recently released a new web experience that showcases some of the major product demonstrations we’ve recently recorded. This new page current...
Samtec offers flexibility in Military/Aerospace Applications through COTS (Commercial Off The Shelf) parts. When compared with traditional Mil/Aero suppliers, Samtec provides engineers and designers cost-effective COTS solutions with short lead-times. We are excited to participat...