triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×
triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×

SFSD-20-28-F-03.26-S

Double Row Discrete Wire Assembly, 0.050" Pitch

Features
  • .050" (1.27 mm) pitch
  • High-reliability Tiger Eye™ contacts
  • 28 and 30 AWG PVC wire
  • Polarized double row system to 100 pins
  • Metal latch and screw down options
  • Mating shrouded terminal strips available
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead time ranges from 3 days to 2 weeks. Click here to check the current lead time for this product.

Packaging Notes: Packaging Type: Bubble Bag

Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account? Create one

. .
.
.
. .
We have customers ask from time to time to see our Medical Connectors catalog. Some of our older sales guys would drop the full line catalog on the table and smile. The customer may look a bit confused until we started having a conversation and find out about what they really nee...
embedded world 2021 Digital takes place March 1-5 on a virtual platform. As its title suggests, embedded world 2021 Digital (EWD) focuses on innovations and trends in the Embedded Computing industry, with an emphasis on Software, Hardware, Tools, Embedded Vision, Safety and Secur...
What exactly is connector design verification testing (DVT) (sometimes called a Design Qualification Test)? What does it measure? What kinds of conclusions can you make about the connector’s performance? Wasn’t DVT, along with immigration policies, China, and handling the Covid-1...
Love is in the air around Samtec. As we make it through February, we are reminded of Valentines Day and how much we love our families, our jobs, and you! Plus, it is very cool around our headquarters in Southern Indiana. We had a lovely ice warning and woke up to about ½” (12.7mm...
The exploration of space has been a dream of mankind for centuries.  Every month that passes marks another anniversary of a step towards our understanding of the cosmos.  For example, February 10th 2021 marks the 60th anniversary of a momentous telephone call.  On this day in 196...