triangle alert NOTICE: We are currently performing maintenance on our online pricing systems. Some parts may not yet be fully updated. If you need pricing assistance, please contact customer service using the information that can found on the bottom of the website. ×
triangle alert NOTICE: We are currently performing maintenance on our online pricing systems. Some parts may not yet be fully updated. If you need pricing assistance, please contact customer service using the information that can found on the bottom of the website. ×

SFSD-20-28-G-20.00-SS

Double Row Discrete Wire Assembly, 0.050" Pitch

Features
  • .050" (1.27 mm) pitch
  • High-reliability Tiger Eye™ contacts
  • 28 and 30 AWG PVC wire
  • Polarized double row system to 100 pins
  • Metal latch and screw down options
  • Mating shrouded terminal strips available
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead time ranges from 3 days to 2 weeks. Click here to check the current lead time for this product.

Breaks 1 10 25 50 100 250 500 1250 3250 6750
Price $16.780 $15.540 $14.300 $12.430 $11.000 $10.520 $9.560 $8.610 $7.960 $7.370

Packaging Notes: Packaging Type: Bag & Tag

Please Login to see customer specific pricing. Or you may directly contact support.

You don't have an account? Create one

. .
.
.
. .
In 2020, mobile traffic has skyrocketed everywhere as our planet battles a pandemic. Samtec.com saw nearly double the mobile traffic in the first two quarters than it normally sees. While these levels have dropped off from their peaks in the spring, they have not returned to thei...
Another event popular in the tech event circuit is PCI-SIG® DevCon. While DevCon events are usually in-person around the globe, this year, like so many others events, PCI-SIG DevCon is going virtual. PCI-SIG DevCons are members-driven events that provide an opportunity to learn d...
“I tinker,” said Tony Stark. Any Marvel fanboy will easily recognize that quote from Robert Downey Jr.’s Tony Stark in Iron Man 3. Arguably, Tony Stark is the greatest tinkerer in any comic or superhero movie. What doesn’t he make? Hot rods? Yep. Computers. Yep. Robots? Yep! In t...
A modern production line is a ruthless machine.  In the pursuit of efficiency, no hint of compromise can be allowed.  When Henry Ford spoke about the Model-T, he famously said that customers could have “any color they like, as long as it’s black.”  While this might sound like a s...
Samtec has a full line of high performance and rugged interconnect solutions for industrial applications. This includes industrial automation, embedded computing, robotics, industrial internet of things, smart cities / grids / factories, monitoring, vision systems, measurement, m...