SFSD-30-28-H-99.99-SR

Double Row Discrete Wire Assembly, 0.050" Pitch rohs logo Product Specs

SFSD-30-28-H-99.99-SR

Double Row Discrete Wire Assembly, 0.050" Pitch rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

Features

  • .050" (1.27 mm) pitch
  • High-reliability Tiger Eye™ contacts
  • 28 and 30 AWG PVC wire
  • Polarized double row system to 100 pins
  • Metal latch and screw down options
  • Mating shrouded terminal strips available
Specs Kit

Secured form. No spam.

. .
.
.
. .
One of Samtec’s key demonstrations at SC21 featured Samtec’s new PCIe® 4.0 over fiber solutions. The demo highlighted Samtec’s PCIe®-Over-Fiber FireFly™ Adapter Card (PCOA Series), developed by our partner Dolphin. The PCOA series utilizes Samtec’s PCI Express®-Over-Fiber FireFly...
According to the AKC, the #1 (best) dog breed for families is the Labrador Retriever. That’s a matter of opinion, but Labs are great dogs. What was the #1 sports play of last year? Of course, it’s debatable, but many consider it to be Jalen Suggs’ long shot with time expiring in ...
With everything going on in the world it seems like 2021 just flew by, at least it felt like that for me anyway. However as fast as it seemed to go, the Samtec Web team managed to create a lot of really cool upgrades for its users. Here is a list of some of the […] The post Here ...
Vision systems are playing a key role in the future of automotive design. Understanding and reacting to the hazards found on our roads has historically been a burden that belongs to the driver, but modern vehicles are playing a greater role than ever in keeping us safe. Vision sy...
A recent Samtec blog article referenced the sage wisdom of Grand Master Jedi Yoda. As any good Star Wars fan knows, Jedi are driven by duty, self-discipline and honor. A Jedi also offers support, advice and training to those they serve. As force experts, a Jedi’s focus is renderi...