SFSDT-07-28-H-10.28-DR-NDX

Double Row Discrete Teflon® Wire Assembly, 0.050" Pitch rohs logo Product Specs

SFSDT-07-28-H-10.28-DR-NDX

Double Row Discrete Teflon® Wire Assembly, 0.050" Pitch rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

Features

  • .050" (1.27 mm) pitch
  • High-reliability Tiger Eye™ contacts
  • 28 and 30 AWG Teflon® cable
  • Polarized double row system to 100 pins
  • Metal latch and screw down options
  • Mating shrouded terminal strips available
  • *DuPont™ Teflon® is a registered trademark of the E.I. du Pont de Nemours and Company or its affiliates.
Specs Kit

Secured form. No spam.

. .
.
.
. .
As signal speeds increase, each part of the signal path getting to and from the device needs to work to higher frequencies.  Strategies that worked in the past no longer suffice and cheaper connectors no longer make the cut. Cable lengths and trace lengths need to get shorter to ...
This month, we released a major new version of our Checkout to a beta state, made some upgrades to how we show lead times online, made 3D model downloads easier from the Search, and released a few more content updates. Here are the major website updates to Samtec.com for July 202...
Something occurred to me recently. AI hardware system architectures are really applications-specific. Computing platforms from laptops, desktops, workstations and servers follow classical architectures. Inputs, outputs, a central processing unit, busses (control, data and memory)...
According to the Drones Industry Insights Report 2020, the worldwide drone industry is predicted to increase at a 13.8% CAGR to $42.8 billion by 2025. Advancements in sensor technology are fueling innovation in the drone industry. In addition, increased embedded Ethernet speeds  ...
Samtec’s RF Connector Tree is a display of Samtec’s RF products and their evolution into high frequency for microwave and millimeter wave applications. It is divided into six categories, or levels. This display was recently presented at DesignCon, IMS, and Embedded World tradesho...