triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×
triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×

SFSDT-07-28-H-15.94-DS-NDX

Double Row Discrete Teflon® Wire Assembly, 0.050" Pitch

Features
  • .050" (1.27 mm) pitch
  • High-reliability Tiger Eye™ contacts
  • 28 and 30 AWG Teflon® cable
  • Polarized double row system to 100 pins
  • Metal latch and screw down options
  • Mating shrouded terminal strips available
  • *DuPont™ Teflon® is a registered trademark of the E.I. du Pont de Nemours and Company or its affiliates.
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Click here to check the current lead time for this product.

Breaks 1 10 25 50 100 250 500 1000 2750 5750
Price $16.960 $16.060 $15.450 $15.080 $13.230 $12.620 $11.390 $10.160 $9.400 $8.690

Packaging Notes: Packaging Type: Bag & Tag

Similar Parts:

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

SFSDT-07-28-H-15.75-DS-NDX

0

Bag & Tag

1

0

CableLength

False

SFSDT-07-28-H-16.14-DS-NDX

0

Bag & Tag

1

0

CableLength

False

SFSDT-07-28-H-15.43-DS-NDX

0

Bag & Tag

1

0

CableLength

False

SFSDT-07-28-H-14.84-DS-NDX

0

Bag & Tag

1

0

CableLength

False

SFSDT-07-28-H-14.53-DS-NDX

0

Bag & Tag

1

0

CableLength

False

SFSDT-07-28-H-17.36-DS-NDX

0

Bag & Tag

1

0

CableLength

False

SFSDT-07-28-H-17.51-DS-NDX

0

Bag & Tag

1

0

CableLength

False

SFSDT-07-28-H-13.71-DS-NDX

0

Bag & Tag

1

0

CableLength

False

SFSDT-07-28-H-18.86-DS-NDX

0

Bag & Tag

1

0

CableLength

False

SFSDT-07-28-H-12.63-DS-NDX

0

Bag & Tag

1

0

CableLength

False

SFSDT-07-28-H-12.39-DS-NDX

0

Bag & Tag

1

0

CableLength

False

SFSDT-07-28-H-19.69-DS-NDX

0

Bulk

1

0

CableLength

False

SFSDT-07-28-H-12.09-DS-NDX

0

Bag & Tag

1

0

CableLength

False

SFSDT-07-28-H-20.71-DS-NDX

0

Bulk

1

0

CableLength

False

SFSDT-07-28-H-10.55-DS-NDX

0

Bag & Tag

1

0

CableLength

False

SFSDT-07-28-H-22.52-DS-NDX

0

Bag & Tag

1

0

CableLength

False

SFSDT-07-28-H-22.72-DS-NDX

0

Bag & Tag

1

0

CableLength

False

SFSDT-07-28-H-08.75-DS-NDX

0

Bag & Tag

1

0

CableLength

False

SFSDT-07-28-H-24.84-DS-NDX

0

Bag & Tag

1

0

CableLength

False

SFSDT-07-28-H-03.83-DS-NDX

0

Bag & Tag

1

0

CableLength

False

Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account? Create one

. .
.
.
. .
As a NASA flight enthusiast, the idea of unmanned aerial vehicle systems (also known as drones) sounds like a lot of fun. A good example of how fun drones can be is through drone racing…yes you read that right… drone racing! However, apart from how fun they can be, drones have so...
The aerospace industry has had a tough time over the last 12 months. Not only has the commercial aviation market suffered severely from the effects of the COVID-19 pandemic, but the industry has not been able to showcase its latest developments. The signs of a recovery are beginn...
This active product demonstration, of a connector system running at 56 Gbps PAM4, incorporates a Xilinx® Virtex® UltraScale+™ VCU 129 FPGA Evaluation Kit, and Samtec SI Evaluation boards with our new HSEC6 micro edge card connector.  The HSEC6 connector is a .6 mm pitch, micro-pi...
Ever since I was a little girl I’ve loved attending antique car shows with my dad. Classic cars have always fascinated me. The design styles and build trends drew me in. As I go back down memory lane, my dad’s 1976 red Corvette Stingray stands out in my head. My dad saved up his ...
When they hear the phrase connectors for medical applications, most electronics types think of some type of I/O interconnect to accommodate the cable interfaces on handheld devices. Push-pull cable products, circular cable assemblies, and wire-to-board solder cup headers and sock...