triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×
triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×

SFSDT-10-28-H-36.00-S

Double Row Discrete Teflon® Wire Assembly, 0.050" Pitch

The SFSDT is a double row, discrete wire cable assembly. The SFSDT uses Samtec's Tiger-Eye™ contact system for reliability in tough conditions. SFSDT is available as components or full-assemblies, with tooling available. SFSDT uses Teflon® cable and offers multiple design options.

Features
  • .050" (1.27 mm) pitch
  • High-reliability Tiger Eye™ contacts
  • 28 and 30 AWG Teflon® cable
  • Polarized double row system to 100 pins
  • Metal latch and screw down options
  • Mating shrouded terminal strips available
  • *DuPont™ Teflon® is a registered trademark of the E.I. du Pont de Nemours and Company or its affiliates.
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead time ranges from 3 days to 2 weeks. Click here to check the current lead time for this product.

Buckets 1 100 250 500 1000
Price $9.460 $8.650 $7.920 $7.310 $6.700

Packaging Notes: Packaging Type: Bubble Bag (0 parts per package)

Please Login to see customer specific pricing. Or you may directly contact support.

You don't have an account? Create one

. .
.
.
. .
“The customer is always right!” Anyone in customer service knows that motto. Pioneering businessmen César Ritz, Marshall Field, Harry Gordon Selfridge and others championed similar mantras throughout their careers. Today, Samtec lives and breathes Sudden Service®. In essence, Sam...
Samtec continues to grow its line of signal integrity connectors and cable systems, many rated at 28, 56 and 112 Gbps. These high-performance interconnects, typically used in digital applications, are finding new homes in the analog world. Small Form Factor A primary benefit of c...
Virtual. In a word, that sums up many of our everyday experiences. Gradually, virtual events were popping up. In the tech industry, virtual conferences and trade shows are the “New Normal.” One advantage of virtual, or digital, events seems to be popping up. Many in-person tech c...
In a previous blog, I wrote about Electrostatic Discharge (ESD), and why it needs to be controlled in an electronic system. Since connectors are passive devices, there really isn’t much that can be affected by ESD on the connector system; however, this does not mean that Samtec d...
The NBA Finals, the first week of Wimbledon, the fourth benches-clearing-brawl-of-the-season between the Pirates and the Reds, and precision RF at IMS are all things I will miss in June. Hopefully live sporting events will return later in the year. IMS has been rescheduled as a v...