SFSDT-20-28-G-03.50-DR-NUS

Double Row Discrete Teflon® Wire Assembly, 0.050" Pitch rohs logo Product Specs

SFSDT-20-28-G-03.50-DR-NUS

Double Row Discrete Teflon® Wire Assembly, 0.050" Pitch rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

Features

  • .050" (1.27 mm) pitch
  • High-reliability Tiger Eye™ contacts
  • 28 and 30 AWG Teflon® cable
  • Polarized double row system to 100 pins
  • Metal latch and screw down options
  • Mating shrouded terminal strips available
  • *DuPont™ Teflon® is a registered trademark of the E.I. du Pont de Nemours and Company or its affiliates.
Specs Kit

Secured form. No spam.

. .
.
.
. .
I am not what you would call a well-traveled person, but I have had the opportunity to visit the USA on a few occasions. It has always been an exciting and enjoyable trip. I have played the role of the typical tourist on occasion, visiting the places we expect tourists to go. Bos...
Samtec’s RF offering has been growing at a rapid rate the last few years. From Board Connectors to Cable Connectors, to Cable Assemblies, and a variety of creative problem-solving Original Solutions, as well as our industry-leading customer service and support, Samtec is well-pos...
I’m a web guy, so I don’t really know a whole lot about building rocket ships, but if I did, I could create a custom list of Samtec parts that I need to build it. We just released a new feature for the website which allows all users with a Samtec.com account to create multiple […...
In the world of education, STEM is an acronym that stands for Science, Technology, Engineering and Mathematics.  It is a shorthand that describes the importance that these subjects have gained for our young people. There used to be a time when these subjects were just for geeks. ...
Open standards simplify system design while offering robust ecosystems of solutions providers. Even as open standards are adopted across industries and platforms, updates are needed from time-to-time. For example, take ANSI/VITA 42.0-2021 XMC. VITA 42.0 XMC defines a popular mezz...