SFSDT-25-28-G-15.96-DR-NDS

Double Row Discrete Teflon® Wire Assembly, 0.050" Pitch rohs logo Product Specs

SFSDT-25-28-G-15.96-DR-NDS

Double Row Discrete Teflon® Wire Assembly, 0.050" Pitch rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

Features

  • .050" (1.27 mm) pitch
  • High-reliability Tiger Eye™ contacts
  • 28 and 30 AWG Teflon® cable
  • Polarized double row system to 100 pins
  • Metal latch and screw down options
  • Mating shrouded terminal strips available
  • *DuPont™ Teflon® is a registered trademark of the E.I. du Pont de Nemours and Company or its affiliates.
Specs Kit

Secured form. No spam.

. .
.
.
. .
(This is the second in a series of blogs, from Sandeep Sankararaman, Samtec’s Principal RF and Signal Integrity Engineer, discussing design strategies for high-bandwidth RF launches. The first is entitled “What Is An RF Connector Launch?” The third, coming next week, discusses GN...
If you’ve been paying attention to the Coming Soon section in our most recent web updates, you might have noticed we have been working on an upgraded Checkout system for the website for the last several months. We’re happy to announce that this application is now accepting orders...
As signal speeds increase, each part of the signal path getting to and from the device needs to work to higher frequencies.  Strategies that worked in the past no longer suffice and cheaper connectors no longer make the cut. Cable lengths and trace lengths need to get shorter to ...
This month, we released a major new version of our Checkout to a beta state, made some upgrades to how we show lead times online, made 3D model downloads easier from the Search, and released a few more content updates. Here are the major website updates to Samtec.com for July 202...
Something occurred to me recently. AI hardware system architectures are really applications-specific. Computing platforms from laptops, desktops, workstations and servers follow classical architectures. Inputs, outputs, a central processing unit, busses (control, data and memory)...