SFSDT-30-28-H-05.00-DL-NDX

Double Row Discrete Teflon® Wire Assembly, 0.050" Pitch rohs logo Product Specs

SFSDT-30-28-H-05.00-DL-NDX

Double Row Discrete Teflon® Wire Assembly, 0.050" Pitch rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

Features

  • .050" (1.27 mm) pitch
  • High-reliability Tiger Eye™ contacts
  • 28 and 30 AWG Teflon® cable
  • Polarized double row system to 100 pins
  • Metal latch and screw down options
  • Mating shrouded terminal strips available
  • *DuPont™ Teflon® is a registered trademark of the E.I. du Pont de Nemours and Company or its affiliates.
Specs Kit

Secured form. No spam.

. .
.
.
. .
This video from DesignCon 2022 shows a proof-of-concept for an on-package, or near-package, direct-drive electrical channel that can support 100 G + signaling.  These drives could be used in mid-board optical and copper designs using Samtec Flyover® cable assemblies or mezzanine ...
My father served 25+ years as a Sergeant in the United States Air Force, and as a military kid I never really understood what his job entailed. Honestly, my only thought was “cool, my dad is traveling all over the world…”. Little did I know the intense and highly sensitive mechan...
The Internet of Things is bringing with it new requirements for safety and security.  Using the IoT, operators can benefit from complex and distributed installations. In addition, autonomous systems are becoming increasingly important in the functioning of modern industry. From m...
We spent most of April finishing up a couple of large applications that were built on legacy code. Those are now updated and live on the website. We also rolled out a couple of content page upgrades, and some back-end speed optimizations to various areas of the website. New Mater...
“Hello there!” Any Star Wars nerd worth their weight in spice from Kessel knows who said that. Rightfully, Disney+ released a new full-length Obi-Wan Kenobi trailer. If you haven’t watched it yet, you should! It would be a lie to say that I am not geeked about this trailer and th...