triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×
triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×

SFSS-03-28C-G-10.70-S

Single Row Discrete Wire Assembly, 0.050" Pitch

Features
  • .050" (1.27 mm) pitch
  • High-reliability Tiger Eye™ contacts
  • 28 and 30 AWG PVC wire
  • Polarized single row system to 50 pins
  • Metal latch option
  • Mating shrouded terminal strips available
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead time ranges from 3 days to 2 weeks. Click here to check the current lead time for this product.

Buckets 1 100 250 500 1000
Price $1.710 $1.560 $1.430 $1.320 $1.210

Packaging Notes: Packaging Type: Layer

Please Login to see customer specific pricing. Or you may directly contact support.

You don't have an account? Create one

. .
.
.
. .
I am a child of the 80s.  I grew up when the idea of home computing was very new.  My first experience of any kind of computer was an Apple II that my Dad brought home from work. It was the only computer his company possessed, and every few weeks he would need to create […] The p...
Semicon, the world’s largest semiconductor conference and exhibition, is September 23-25 in Taiwan. Like most shows of its size and caliber, Semicon boasts a long and illustrious list of exhibitors (500+), and countless forums, symposiums, and workshops. Of course Semicon is taki...
VITA, PICMG, COM-HPCTM, COM Express®, MicroSAM®, and MicroTCA® are all developing standards or updating with new additions and Samtec is moving along with them. Samtec’s involvement in standards has grown over the years, and there are no signs of that slowing down. Because of thi...
AI continues to shake up the tech industry. Nvidia’s plans to buy UK-based Arm Holdings from Japan-based SoftBank illustrates that point. Nvidia GPU chipsets make-up the majority of data-center focused AI hardware applications. The Arm Holding licensee ecosystem offers a new terr...
If you are involved with ISO 9001 then you probably know that “continuous improvement” is the name of the game. After all Rome wasn’t built in a day, and neither was Samtec’s newly updated Outgassing Guide. Our first version of the Outgassing Flyer was focused on the information ...