Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| SMH | SMH-102-02-*-D-TR | 425 | 24 | 24 |
| SMH | SMH-102-02-*-S-TR | 750 | 16 | 24 |
| SMH | SMH-103-02-*-D-TR | 425 | 24 | 24 |
| SMH | SMH-103-02-S-S-TR | 750 | 24 | 24 |
| SMH | SMH-104-02-*-D-TR | 425 | 24 | 24 |
| SMH | SMH-104-02-*-S-TR | 775 | 24 | 24 |
| SMH | SMH-105-02-*-D-TR | 425 | 24 | 24 |
| SMH | SMH-105-02-*-S-TR | 750 | 24 | 24 |
| SMH | SMH-106-02-*-D-TR | 425 | 32 | 24 |
| SMH | SMH-106-02-*-S-TR | 750 | 32 | 24 |
| SMH | SMH-107-02-*-D-TR | 425 | 32 | 24 |
| SMH | SMH-107-02-*-S-TR | 750 | 32 | 24 |
| SMH | SMH-108-02-*-D-TR | 325 | 44 | 24 |
| SMH | SMH-108-02-*-S-TR | 575 | 44 | 24 |
| SMH | SMH-109-02-*-D-01-TR | 325 | 44 | 24 |
| SMH | SMH-109-02-*-S-TR | 575 | 44 | 24 |
| SMH | SMH-110-02-*-D-TR | 325 | 44 | 24 |
| SMH | SMH-110-02-*-S-TR | 575 | 44 | 24 |
| SMH | SMH-111-02-*-D-TR | 325 | 44 | 24 |
| SMH | SMH-112-02-*-D-TR | 325 | 44 | 24 |
| SMH | SMH-112-02-*-S-TR | 575 | 44 | 24 |
| SMH | SMH-113-02-*-D-TR | 325 | 56 | 24 |
| SMH | SMH-114-02-*-D-TR | 325 | 56 | 24 |
| SMH | SMH-114-02-*-S-TR | 575 | 56 | 24 |
| SMH | SMH-115-02-*-D-TR | 325 | 56 | 24 |
| SMH | SMH-115-02-*-S-TR | 575 | 56 | 24 |
| SMH | SMH-116-02-*-D-TR | 325 | 56 | 24 |
| SMH | SMH-116-02-*-S-TR | 575 | 56 | 24 |
| SMH | SMH-117-02-*-D-TR | 325 | 72 | 24 |
| SMH | SMH-118-02-*-D-TR | 325 | 72 | 24 |
| SMH | SMH-120-02-*-S-TR | 575 | 72 | 24 |
| SMH | SMH-120-02-X-D-TR | 325 | 72 | 24 |
| SMH | SMH-122-02-*-S-TR | 575 | 72 | 24 |
| SMH | SMH-123-02-*-S-11-TR | 575 | 72 | 24 |
| SMH | SMH-123-02-X-D-TR | 425 | 72 | 24 |
| SMH | SMH-124-02-*-D-TR | 325 | 88 | 24 |
| SMH | SMH-125-02-*-D-TR | 325 | 88 | 24 |
| SMH | SMH-125-02-G-S-TR | 825 | 88 | 24 |
| SMH | SMH-128-02-X-S-TR | 575 | 88 | 24 |
| SMH | SMH-129-02-X-S-TR | 825 | 88 | 24 |