triangle alert This site uses cookies and other website monitoring technologies to assist with website functions and with our promotional and marketing efforts. By clicking Accept, you consent to the terms in our recently updated Privacy Notice and Policy Manual.
Accept Decline
triangle alert This site uses cookies and other website monitoring technologies to assist with website functions and with our promotional and marketing efforts. By clicking Accept, you consent to the terms in our recently updated Privacy Notice and Policy Manual.
Accept Decline

SMM-40-D-S

2.00 mm Tiger Eye™ High-Reliability Socket Strip

Features
  • Application: Single and double row mating to 40 pins per row
  • Contact System: Tiger Eye™
  • Orientation: Vertical
  • Pitch: 2.00 mm (.0787")
  • Special Features: High-reliability multi-finger Beryllium Copper contact system
  • Termination: Surface mount
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

NEED PRICING?
Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account?
Create one
. .
.
. .
Fellow Samtec blogger David Pike recently asked the question, “Is Copper Dead?” He eloquently answers the question that copper and optical solutions still have long runways of growth. One group driving interest in optics is the Consortium for On-Board Optics (COBO). They are focu...
The top level of product categories on Samtec.com feature our Connectors, Cables, Optics, and RF pages, which give users a jumpoff point into the four main categories of products that Samtec sells. These pages were first released in 2016 with a very simple approach, to get the us...
In 1995, I attended a seminar in which the presenter told us that copper was dead.  This sort of statement is not new. The connector market is filled with armchair pundits who predict the demise of everything from D-Subminiature connectors (which are very much alive and kicking) ...
The FPGA (or ACAP) universe gathered at the San Jose Fairmount last week during the Xilinx Developer Forum. Engineers, data scientists, analysts, distributors, alliance partners and more came to learn about the latest hardware, software and system level solutions from Xilinx. Xil...
Samtec recently held its first annual Samtec Cares Day, where we welcomed dozens of local non-profits to our headquarters in New Albany, Indiana. The Samtec Cares Grant Program was created to positively impact and assist organizations within the communities in which Samtec associ...