Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| SOLC | SOLC-105-02-*-Q-A-K-TR | 525 | 24 | 16 |
| SOLC | SOLC-105-02-*-Q-A-P-TR | 525 | 24 | 16 |
| SOLC | SOLC-110-02-*-Q-A-P-TR | 500 | 32 | 16 |
| SOLC | SOLC-115-02-*-Q-A-P-TR | 400 | 44 | 16 |
| SOLC | SOLC-115-02-*-Q-LC-TR | 400 | 44 | 16 |
| SOLC | SOLC-120-02-*-Q-P-LC-TR | 375 | 44 | 16 |
| SOLC | SOLC-120-02-*-Q-TR | 500 | 44 | 16 |
| SOLC | SOLC-120-02-X-Q-A-K-TR | 275 | 44 | 24 |
| SOLC | SOLC-125-02-*-Q-A-TR | 400 | 56 | 16 |
| SOLC | SOLC-125-02-*-Q-P-A-TR | 450 | 56 | 16 |
| SOLC | SOLC-130-02-*-02-Q-A-P-TR | 400 | 56 | 16 |
| SOLC | SOLC-130-02-*-Q-A-TR | 425 | 56 | 16 |
| SOLC | SOLC-130-02-*-Q-P-TR | 550 | 56 | 16 |
| SOLC | SOLC-130-02-X-Q-TR | 525 | 56 | 16 |
| SOLC | SOLC-135-02-*-Q-A-P-TR | 400 | 72 | 16 |
| SOLC | SOLC-135-02-*-Q-P-TR | 500 | 72 | 16 |
| SOLC | SOLC-140-02-*-Q-A-TR | 400 | 72 | 16 |
| SOLC | SOLC-140-02-*-Q-LC-.MACK | 350 | 88 | 24 |
| SOLC | SOLC-140-02-X-Q-A-P-TR | 400 | 72 | 16 |
| SOLC | SOLC-140-02-X-Q-K-TR | 525 | 72 | 16 |
| SOLC | SOLC-145-02-*-Q-A-K-TR | 275 | 88 | 24 |
| SOLC | SOLC-145-02-*-Q-P-TR | 500 | 72 | 16 |
| SOLC | SOLC-150-02-*-Q-A-P-TR | 375 | 88 | 16 |
| SOLC | SOLC-150-02-S-Q-P-TR | 500 | 88 | 16 |
| SOLC | SOLC-150-02-X-Q-LC-TR | 275 | 88 | 24 |