Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
SQW SQW-102-01-*-D-VS-K-TR 425 24 16
SQW SQW-104-01-*-D-VS-TR 450 24 16
SQW SQW-104-01-X-D-VS-P-TR 450 24 16
SQW SQW-104-01-X-D-VS-TR 450 24 16
SQW SQW-105-01-*-D-VS-A-K-TR-NOKIA 350 24 16
SQW SQW-105-01-*-D-VS-LC-K-TR 350 24 16
SQW SQW-105-01-X-D-VS-A-P-TR 375 24 16
SQW SQW-106-01-*-D-VS-A-K-TR 350 32 16
SQW SQW-106-01-*-D-VS-K-TR/ACD-207203-02 450 24 16
SQW SQW-106-01-*-D-VS-P-TR 425 24 16
SQW SQW-107-01-*-D-VS-A-P-TR 375 32 16
SQW SQW-107-01-*-D-VS-K-TR 450 32 16
SQW SQW-108-01-*-D-VS-A-P-TR 375 32 16
SQW SQW-109-01-*-D-VS-TR 350 44 16
SQW SQW-109-01-*-F-D-VS-A-TR 275 44 16
SQW SQW-110-01-*-D-VS-K-TR 350 44 16
SQW SQW-110-01-*-D-VS-TR 350 44 16
SQW SQW-110-01-X-D-VS-A-P-TR 300 44 16
SQW SQW-110-01-X-D-VS-P-TR 350 44 16
SQW SQW-111-01-*-D-VS-A-K-TR-NOKIA 275 44 16
SQW SQW-111-01-X-D-VS-A-P-TR 300 44 16
SQW SQW-112-01-*-D-VS-K-TR 325 44 16
SQW SQW-112-01-X-D-VS-LC-P-TR 300 44 16
SQW SQW-113-01-*-D-VS-A-K-TR 275 44 16
SQW SQW-113-01-*-D-VS-A-P-TR 275 44 16
SQW SQW-113-01-*-D-VS-P-TR 325 44 16
SQW SQW-114-01-*-D-VS-LC-P-TR 275 44 16
SQW SQW-114-01-L-D-VS-A-TR 300 44 16
SQW SQW-115-01-X-D-VS-A-P-TR 300 56 16
SQW SQW-115-01-X-D-VS-A-TR 300 56 16
SQW SQW-116-01-*-D-VS-A-P-TR 275 56 16
SQW SQW-116-01-*-D-VS-A-TR 300 56 16
SQW SQW-116-01-*-D-VS-K-TR 325 56 16
SQW SQW-117-01-*-D-VS-A-K-TR 275 56 16
SQW SQW-117-01-*-D-VS-K-TR 325 56 16
SQW SQW-117-01-X-D-VS-LC-P-TR 350 56 16
SQW SQW-118-01-*-D-VS-A-P-TR 275 56 16
SQW SQW-118-01-*-D-VS-K-TR 325 56 16
SQW SQW-119-01-*-D-VS-A-P-TR 275 56 16
SQW SQW-119-01-*-D-VS-P-TR 325 56 16
SQW SQW-120-01-*-D-VS-A-K-TR-NOKIA 275 56 16
SQW SQW-120-01-X-D-VS-A-P-TR 300 56 16
SQW SQW-121-01-*-D-VS-A-TR 300 72 16
SQW SQW-122-01-*-D-VS-A-K-TR 275 72 16
SQW SQW-122-01-X-D-VS-A-P-TR 300 72 16
SQW SQW-123-01-*-D-VS-LC-K-TR 275 72 16
SQW SQW-123-01-*-T-TR 325 72 16
SQW SQW-124-01-*-D-VS-A-K-TR 275 72 16
SQW SQW-124-01-*-D-VS-K-TR 325 72 16
SQW SQW-125-01-*-D-VS-A-K-TR 275 72 16
SQW SQW-125-01-*-D-VS-A-P-TR 325 72 16
SQW SQW-125-01-*-D-VS-LC-TR 275 72 16
SQW SQW-126-01-*-D-VS-A-K-TR 300 72 16
SQW SQW-127-01-*-D-VS-A-TR 300 72 16
SQW SQW-128-01-*-D-VS-A-P-TR 275 72 16