Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
SS4 SS4-10-3.00-*-D-K-TR 1150 24 12
SS4 SS4-10-3.00-*-D-K-TR/ACD-173468-02 850 24 16
SS4 SS4-10-3.00-*-D-L-K-TR 825 24 12
SS4 SS4-10-3.00-*-D-L-PA-TR 375 24 24
SS4 SS4-10-3.00-*-D-PA-TR 375 24 24
SS4 SS4-10-3.50-*-D-K-TR 1025 24 12
SS4 SS4-15-3.00-*-D-K-TR 1150 24 12
SS4 SS4-15-3.00-*-D-L-K-TR 900 24 12
SS4 SS4-15-3.50-*-D-K-TR 1000 24 12
SS4 SS4-20-3.00-*-D-K-TR 1150 24 12
SS4 SS4-20-3.00-*-D-L-K-TR 850 24 12
SS4 SS4-20-3.50-*-D-K-TR 1025 24 12
SS4 SS4-30-03.00-*-D-L-K-TR 850 32 12
SS4 SS4-30-3.00-*-D-K-TR 1150 32 12
SS4 SS4-30-3.50-*-D-K-TR 1025 32 12
SS4 SS4-40-3.00-*-D-K-TR 1225 32 12
SS4 SS4-40-3.00-*-D-L-K-TR 675 44 12
SS4 SS4-40-3.00-*-D-L-PA-TR 450 44 16
SS4 SS4-40-3.00-*-D-PA-TR 275 44 24
SS4 SS4-40-3.50-*-D-K-TR 800 44 12
SS4 SS4-50-3.00-*-D-K-L-TR 625 44 12
SS4 SS4-50-3.00-*-D-K-TR 675 44 16
SS4 SS4-50-3.00-*-D-K-TR/TCD-167178-01 900 44 12
SS4 SS4-50-3.00-*-D-L-PA-TR 300 44 24
SS4 SS4-50-3.00-*-D-PA-TR 250 44 24
SS4 SS4-50-3.50-*-D-K-TR 825 44 12