Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| SS5 | SS5-10-3.00-*-D-K-TR | 1225 | 24 | 12 |
| SS5 | SS5-10-3.00-*-D-K-TR/ACD-186366-01 | 900 | 24 | 16 |
| SS5 | SS5-10-3.50-*-D-K-TR | 1075 | 24 | 12 |
| SS5 | SS5-15-3.00-*-D-K-TR | 1225 | 24 | 12 |
| SS5 | SS5-15-3.50-*-D-K-TR | 1075 | 24 | 12 |
| SS5 | SS5-20-3.00-*-D-K-TR | 1225 | 24 | 12 |
| SS5 | SS5-20-3.50-*-D-K-TR | 1075 | 24 | 12 |
| SS5 | SS5-30-3.00-*-D-K-TR | 1225 | 32 | 12 |
| SS5 | SS5-30-3.50-*-D-K-TR | 1075 | 32 | 12 |
| SS5 | SS5-40-3.00-*-D-K-TR | 950 | 44 | 12 |
| SS5 | SS5-40-3.50-*-D-K-TR | 850 | 44 | 12 |
| SS5 | SS5-50-3.00-*-D-K-TR | 950 | 44 | 12 |
| SS5 | SS5-50-3.50-*-D-K-TR | 850 | 44 | 12 |
| SS5 | SS5-60-3.00-*-D-K-TR | 950 | 56 | 12 |
| SS5 | SS5-60-3.50-*-D-K-TR | 850 | 56 | 12 |
| SS5 | SS5-70-3.00-*-D-K-TR | 950 | 56 | 12 |
| SS5 | SS5-70-3.50-*-D-K-TR | 850 | 56 | 12 |
| SS5 | SS5-80-3.00-*-D-K-TR | 950 | 56 | 12 |
| SS5 | SS5-80-3.50-*-D-K-TR | 850 | 56 | 12 |