triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×
triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×

SSW-108-02-F-D-RA-009

Tiger Buy™ Socket Strip with PCB Tails, 0.100" Pitch

Printed circuit board socket strips on a 0.100" pitch have been a staple of the electronics industry for decades.  Samtec has brought them up to date with the high retention, cost-effective Tiger Buy™ contact.  Available in surface mount and through-hole , these versatile sockets are ideal for new designs and retrofit applications.

Features
  • Application: Single, double and triple row up to 150 pins
  • Contact System: Tiger Buy™
  • Orientation: Vertical, right-angle
  • Pitch: .100" (2.54 mm)
  • Special Features: Standard and low insertion force contacts with standard solder tails
  • Termination: Through-hole, surface mount
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Ships in 3 days or less: 47 pieces

  Distributor Stock: 47 pieces 

Buckets 1 1563 3125 15625 31250
Price $1.560 $1.260 $1.040 $0.901 $0.834

Packaging Notes: Packaging Type: Layer (0 parts per package)

Please Login to see customer specific pricing. Or you may directly contact support.

You don't have an account? Create one

. .
.
.
. .
“The customer is always right!” Anyone in customer service knows that motto. Pioneering businessmen César Ritz, Marshall Field, Harry Gordon Selfridge and others championed similar mantras throughout their careers. Today, Samtec lives and breathes Sudden Service®. In essence, Sam...
Samtec continues to grow its line of signal integrity connectors and cable systems, many rated at 28, 56 and 112 Gbps. These high-performance interconnects, typically used in digital applications, are finding new homes in the analog world. Small Form Factor A primary benefit of c...
Virtual. In a word, that sums up many of our everyday experiences. Gradually, virtual events were popping up. In the tech industry, virtual conferences and trade shows are the “New Normal.” One advantage of virtual, or digital, events seems to be popping up. Many in-person tech c...
In a previous blog, I wrote about Electrostatic Discharge (ESD), and why it needs to be controlled in an electronic system. Since connectors are passive devices, there really isn’t much that can be affected by ESD on the connector system; however, this does not mean that Samtec d...
The NBA Finals, the first week of Wimbledon, the fourth benches-clearing-brawl-of-the-season between the Pirates and the Reds, and precision RF at IMS are all things I will miss in June. Hopefully live sporting events will return later in the year. IMS has been rescheduled as a v...