Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
SSW SSW-102-22-*-D-VS-K-TR 225 24 24
SSW SSW-102-22-F-S-VS-TR 350 24 16
SSW SSW-102-X-D-VS-K-TR 225 24 24
SSW SSW-103-22-*-D-VS-K-TR 225 24 24
SSW SSW-103-22-*-D-VS-P-TR 225 24 24
SSW SSW-103-22-F-S-VS-P-TR 325 24 16
SSW SSW-103-22-S-S-VS-TR 350 24 16
SSW SSW-104-22-*-S-VS-K-TR 350 24 16
SSW SSW-104-22-*-S-VS-TR 350 24 16
SSW SSW-104-22-F-D-VS-P-TR 225 24 24
SSW SSW-104-22-G-S-VS-P-TR 325 24 16
SSW SSW-105-22-*-S-VS-K-TR 350 32 16
SSW SSW-105-22-*-S-VS-P-TR 300 32 16
SSW SSW-105-22-*-S-VS-TR 350 32 16
SSW SSW-105-22-X-D-VS-K-TR 225 32 24
SSW SSW-105-22-X-D-VS-P-TR 225 32 24
SSW SSW-106-22-*-D-VS-P-TR 225 32 24
SSW SSW-106-22-*-S-VS-P-TR 325 32 16
SSW SSW-106-22-*-S-VS-TR 350 32 16
SSW SSW-106-22-S-D-VS-TR 225 32 24
SSW SSW-107-22-*-D-VS-P-TR 175 44 24
SSW SSW-107-22-*-S-VS-K-TR 275 44 16
SSW SSW-107-22-*-S-VS-P-TR 250 44 16
SSW SSW-108-22-*-D-VS-TR 175 44 24
SSW SSW-108-22-*-D-VS-TR 225 44 24
SSW SSW-108-22-*-S-VS-K-TR 275 44 16
SSW SSW-108-22-*-S-VS-P-TR 250 44 16
SSW SSW-109-22-*-D-VS-K-TR 175 44 24
SSW SSW-109-22-*-S-VS-K-TR 275 44 16
SSW SSW-109-22-*-S-VS-P-TR 250 44 16
SSW SSW-110-22-*-D-VS-K-TR 175 44 24
SSW SSW-110-22-*-S-VS-P-TR 250 44 16
SSW SSW-110-22-*-S-VS-TR 275 44 16
SSW SSW-110-22-X-S-VS-P-TR 250 44 16
SSW SSW-111-22-*-D-VS-K-TR 175 44 24
SSW SSW-111-22-*-S-VS-P-TR 250 56 16
SSW SSW-111-22-*-S-VS-TR 275 44 16
SSW SSW-112-22-*-D-VS-TR 175 56 24
SSW SSW-112-22-*-S-VS-K-TR 275 56 16
SSW SSW-112-22-*-S-VS-P-TR 250 56 16
SSW SSW-113-22-*-D-VS-P-TR 175 56 24
SSW SSW-113-22-*-S-S-VS-P-TR 250 56 16
SSW SSW-113-22-*-S-VS-TR 275 56 16
SSW SSW-114-22-*-S-VS-K-TR 275 56 16
SSW SSW-114-22-*-S-VS-P-TR 250 56 16
SSW SSW-114-22-X-D-VS-K-TR 175 56 24
SSW SSW-115-22-*-D-VS-M-TR 175 56 24
SSW SSW-115-22-*-S-VS-K-TR 275 56 16
SSW SSW-115-22-*-S-VS-P-TR 250 56 16
SSW SSW-116-22-*-S-VS-P-TR 250 72 16
SSW SSW-116-22-S-D-VS-K-TR 175 56 24
SSW SSW-116-22-X-S-VS-TR 275 72 16
SSW SSW-117-22-X-D-VS-P-TR 175 72 24
SSW SSW-117-22-X-S-VS-K-FR 350 72 16
SSW SSW-118-22-*-D-VS-K-TR 175 72 24
SSW SSW-118-22-*-S-VS-P-TR 250 72 16
SSW SSW-119-22-*-D-VS-TR 175 72 24
SSW SSW-120-22-*-D-VS-TR 175 72 24
SSW SSW-120-22-*-S-VS-TR 275 72 16
SSW SSW-120-22-X-D-VS-P-TR 175 72 24
SSW SSW-121-22-*-D-VS-TR 175 72 24
SSW SSW-121-22-*-S-VS-K-TR 275 72 16
SSW SSW-122-22-*-D-VS-K-TR 175 88 24
SSW SSW-122-22-*-S-VS-K-TR 275 72 16
SSW SSW-122-22-*-S-VS-P-TR 250 88 16
SSW SSW-124-22-*-D-VS-P-TR 175 88 24
SSW SSW-125-22-*-D-VS-K-TR 175 88 24
SSW SSW-126-22-*-D-VS-K-TR 175 88 24
SSW SSW-127-22-*-S-VS-P-TR 250 88 16
SSW SSW-128-22-*-S-VS-P-TR 250 88 16