Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
ST4 ST4-10-1.00-*-D-K-TR/ACD-173474-02 1325 16 12
ST4 ST4-10-1.00-*-D-L-P-TR 850 24 12
ST4 ST4-10-1.00-*-D-L-PA-TR 500 24 16
ST4 ST4-10-1.00-*-D-P-TR 1200 16 12
ST4 ST4-10-1.00-*-D-PA-TR 500 16 16
ST4 ST4-10-1.50-*-D-P-TR 1025 16 12
ST4 ST4-10-2.50-*-D-P-TR 850 16 12
ST4 ST4-10-2.50-*-D-TR/ACD-186583-02-.PROTO 625 24 12
ST4 ST4-15-1.00-*-D-L-P-TR 850 24 12
ST4 ST4-15-1.00-*-D-P-TR 1125 24 12
ST4 ST4-15-1.50-*-D-P-TR 1050 24 12
ST4 ST4-20-1.00-*-D-L-P-TR 850 24 12
ST4 ST4-20-1.00-*-D-L-PA-TR 500 24 16
ST4 ST4-20-1.00-*-D-P-TR 1125 24 12
ST4 ST4-20-1.50-*-D-P-TR 1025 24 12
ST4 ST4-20-2.50-*-D-P-TR 850 24 12
ST4 ST4-20-2.50-*-D-PA-TR 500 24 16
ST4 ST4-30-1.00-*-D-L-P-TR 1000 32 12
ST4 ST4-30-1.00-*-D-L-PA-TR 500 32 16
ST4 ST4-30-1.00-*-D-P-TR 1125 24 12
ST4 ST4-30-1.50-*-D-P-TR 1025 24 12
ST4 ST4-30-2.50-*-D-P-TR 850 24 12
ST4 ST4-40-1.00-*-D-L-P-TR 650 44 12
ST4 ST4-40-1.00-*-D-L-PA-TR 400 44 16
ST4 ST4-40-1.00-*-D-P-TR 1200 32 12
ST4 ST4-40-1.00-*-D-PA-TR 525 32 16
ST4 ST4-40-1.50-*-D-P-TR 1025 32 12
ST4 ST4-40-1.50-*-D-PA-TR 500 32 16
ST4 ST4-40-2.50-*-D-P-TR 850 32 12
ST4 ST4-50-1.00-*-D-K-TR/TCD-167179-01 925 44 12
ST4 ST4-50-1.00-*-D-L-P-TR 650 44 12
ST4 ST4-50-1.00-*-D-L-PA-TR 400 44 16
ST4 ST4-50-1.00-*-D-P-TR 925 44 12
ST4 ST4-50-1.00-*-D-PA-TR 400 44 16
ST4 ST4-50-1.50-*-D-P-TR 850 44 12
ST4 ST4-50-2.50-*-D-P-TR 700 44 12
ST4 ST4-50-2.50-*-D-PA-TR 400 44 16