Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
ST5 ST5-10-1.00-*-D-K-TR/ACD-186368-01 1300 16 12
ST5 ST5-10-1.00-*-D-P-TR 1200 16 12
ST5 ST5-10-1.50-*-D-P-TR 1075 24 12
ST5 ST5-15-1.00-*-D-P-TR 1200 24 12
ST5 ST5-15-1.50-*-D-P-TR 1075 24 12
ST5 ST5-20-1.00-*-D-P-TR 1200 24 12
ST5 ST5-20-1.50-*-D-P-TR 1075 24 12
ST5 ST5-30-1.00-*-D-P-TR 1200 32 12
ST5 ST5-30-1.50-*-D-P-TR 1075 32 12
ST5 ST5-40-1.00-*-D-P-TR 925 44 12
ST5 ST5-40-1.50-*-D-P-TR 825 44 12
ST5 ST5-50-1.00-*-D-P-TR 925 44 12
ST5 ST5-50-1.50-*-D-P-TR 825 44 12
ST5 ST5-60-1.00-*-D-P-TR 925 44 12
ST5 ST5-60-1.50-*-D-P-TR 825 44 12
ST5 ST5-70-1.00-*-D-P-TR 925 56 12
ST5 ST5-70-1.50-*-D-P-TR 825 56 12
ST5 ST5-80-1.00-*-D-P-TR 925 56 12
ST5 ST5-80-1.50-*-D-P-TR 825 56 12