Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
STMM STMM 12250 44 12
STMM STMM-103-02-*-D-SM-LC-P-TR 375 24 16
STMM STMM-103-02-S-D-SM-LC-TR 425 24 16
STMM STMM-104-02-*-D-SM-04-LC-P-TR 375 32 16
STMM STMM-104-02-*-D-SM-LC-P-TR 375 32 16
STMM STMM-104-02-S-D-SM-LC-TR 425 32 16
STMM STMM-105-01/02-*-D-SM-M-TR 475 32 16
STMM STMM-105-01/02-X-D-SM-M-TR-.ELEKT 350 32 24
STMM STMM-105-01/02-X-D-SM-P-TR 475 32 16
STMM STMM-105-02-*-D-K-TR ( ASP-111392-01) 425 32 16
STMM STMM-105-02-*-D-SM-LC-K-10-TR 425 32 16
STMM STMM-105-02-*-D-SM-LC-P-TR 375 32 16
STMM STMM-105-02-*-D-SM-LC-TR 425 32 16
STMM STMM-106-01-*-D-SM-LC-02-K-TR 425 32 16
STMM STMM-106-01-*-D-SM-LC-12-K-TR 425 32 16
STMM STMM-106-01/02-*-D-SM-P-TR 325 32 16
STMM STMM-106-02-*-D-SM-TR 525 32 16
STMM STMM-107-01-X-D-SM-P-TR 475 32 16
STMM STMM-107-02-*-D-SM-K-TR 400 44 16
STMM STMM-107-02-*-D-SM-K-TR 400 44 16
STMM STMM-107-02-*-D-SM-LC-K-06-TR 325 44 16
STMM STMM-107-02-*-D-SM-LC-M/K-TR 325 44 16
STMM STMM-108-01-*-D-SM-P-TR 375 44 16
STMM STMM-108-01-X-D-SM-LC-TR 325 44 16
STMM STMM-108-01/02-X-D-SM-P-TR 375 44 16
STMM STMM-108-02-*-D-SM-K-TR 425 44 16
STMM STMM-108-02-*-D-SM-LC-P-TR 175 44 24
STMM STMM-108-02-*-D-SM-LC-TR 325 44 16
STMM STMM-108-02-X-D-SM-P-TR 375 44 16
STMM STMM-108-02-X-D-SM-TR 425 44 16
STMM STMM-110-02-*-D-SM-20-LC-K-TR 325 44 16
STMM STMM-110-02-*-D-SM-K-TR 400 44 16
STMM STMM-110-02-*-D-SM-LC-P-TR 300 44 16
STMM STMM-110-02-*-D-SM-LC-TR 325 44 16
STMM STMM-110-02-X-D-SM-P-TR 375 44 16
STMM STMM-111-02-*-D-SM-LC-K-TR 325 44 16
STMM STMM-111-02-*-D-SM-LC-P-TR 200 44 24
STMM STMM-112-02-*-D-SM-K-TR 425 44 16
STMM STMM-112-02-*-D-SM-LC-K-TR 325 44 16
STMM STMM-112-02-*-D-SM-LC-P-TR 300 44 16
STMM STMM-112-02-*-D-SM-LC-TR 325 44 16
STMM STMM-112-02-*-D-SM-P-TR 350 56 16
STMM STMM-113-01-*-D-SM-P-TR 325 56 16
STMM STMM-113-02-*-D-SM-LC-K-TR 325 56 16
STMM STMM-113-02-*-D-SM-LC-P-TR 300 56 16
STMM STMM-113-02-X-D-SM-TR 425 56 16
STMM STMM-114-02-*-D-SM-K-TR 425 56 16
STMM STMM-114-02-*-D-SM-TR 425 56 16
STMM STMM-115-02-*-D-K-TR ( ASP-111393-01) 325 56 16
STMM STMM-115-02-*-D-SM-K-TR 325 56 16
STMM STMM-115-02-*-D-SM-LC-TR 325 56 16
STMM STMM-115-02-*-D-SM-P-TR 350 56 16
STMM STMM-115-02-*-D-SM-P-TR 325 56 16
STMM STMM-116-01-*-D-SM-LC-P-TR 200 56 24
STMM STMM-116-02-X-D-SM-LC-K-TR 425 56 16
STMM STMM-116-02-XX-D-SM-LC-P-TR 375 56 16
STMM STMM-117-02-*-D-SM-K-TR 400 56 16
STMM STMM-117-02-*-D-SM-LC-K-TR 325 56 16
STMM STMM-117-02-*-D-SM-P-TR 350 56 16
STMM STMM-118-02-*-D-SM-TR 425 56 16
STMM STMM-119-02-*-D-SM-K-TR 325 72 16
STMM STMM-120-01-*-D-SM-LC-K-TR 350 72 16
STMM STMM-120-01-*-D-SM-TR 425 72 16
STMM STMM-120-01-X-D-SM-LC-P-TR 300 72 16
STMM STMM-120-01-X-D-SM-P-TR 375 72 16
STMM STMM-120-02-*-D-SM-LC-K-TR 225 72 24
STMM STMM-120-02-X-D-SM-P-TR 375 72 16
STMM STMM-121-02-*-D-SM-LC-M-TR 325 72 16
STMM STMM-122-01-*-D-SM-LC-P-TR 300 72 16
STMM STMM-122-01-*-D-SM-TR 425 72 16
STMM STMM-122-02-*-D-SM-20-LC-K-TR 325 72 16
STMM STMM-122-02-*-D-SM-TR 425 72 16
STMM STMM-122-02-X-D-SM-P-TR 350 72 16
STMM STMM-124-02-*-D-SM-LC-K-TR 325 72 16
STMM STMM-125-02-*-D-SM-LC-P-TR 200 72 24
STMM STMM-125-02-*-D-SM-LC-TR 225 72 24
STMM STMM-125-02-*-D-SM-P-TR 225 72 24
STMM STMM-125-02-*-D-SM-TR 425 72 16