Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| T1M | T1M-02-*-DH-TR | 275 | 24 | 24 |
| T1M | T1M-02-*-S-RA-TR | 1325 | 16 | 12 |
| T1M | T1M-02-*-S-V-K-TR | 975 | 16 | 12 |
| T1M | T1M-02-*-SH-L-K-TR | 950 | 16 | 12 |
| T1M | T1M-02-*-SV-L-P-TR | 525 | 16 | 16 |
| T1M | T1M-02-*-SV-L-TR | 825 | 16 | 12 |
| T1M | T1M-03-*-DH-TR | 275 | 24 | 24 |
| T1M | T1M-03-*-S-RA-TR | 1325 | 16 | 12 |
| T1M | T1M-03-*-S-V-K-TR | 975 | 16 | 12 |
| T1M | T1M-03-*-SH-L-K-TR | 950 | 16 | 12 |
| T1M | T1M-03-*-SV-L-P-TR | 525 | 24 | 16 |
| T1M | T1M-03-*-SV-L-TR | 825 | 16 | 12 |
| T1M | T1M-03-T-DV-K-TR | 425 | 24 | 16 |
| T1M | T1M-04-*-DH | 325 | 32 | 24 |
| T1M | T1M-04-*-DV-K-TR | 400 | 24 | 16 |
| T1M | T1M-04-*-S-RA-TR | 1325 | 16 | 12 |
| T1M | T1M-04-*-S-V-K-TR | 975 | 16 | 12 |
| T1M | T1M-04-*-SH-L-K-TR | 950 | 24 | 12 |
| T1M | T1M-04-*-SV-L-P-TR | 525 | 24 | 16 |
| T1M | T1M-04-*-SV-L-TR | 825 | 24 | 12 |
| T1M | T1M-05-*-DH | 275 | 32 | 24 |
| T1M | T1M-05-*-DV-K-TR | 400 | 32 | 16 |
| T1M | T1M-05-*-S-RA-TR | 1325 | 24 | 12 |
| T1M | T1M-05-*-S-V-K-TR | 975 | 24 | 12 |
| T1M | T1M-05-*-SH-L-K-TR | 950 | 24 | 12 |
| T1M | T1M-05-*-SV-L-P-TR | 525 | 24 | 16 |
| T1M | T1M-05-*-SV-L-TR | 825 | 24 | 12 |
| T1M | T1M-06-*-DH-TR | 275 | 32 | 24 |
| T1M | T1M-06-*-DV-K-TR | 400 | 32 | 16 |
| T1M | T1M-06-*-S-RA-TR | 1325 | 24 | 12 |
| T1M | T1M-06-*-S-V-K-TR | 975 | 24 | 12 |
| T1M | T1M-06-*-SH-L-K-TR | 950 | 24 | 12 |
| T1M | T1M-06-*-SV-L-P-TR | 525 | 24 | 16 |
| T1M | T1M-07-*-DH-TR | 275 | 32 | 24 |
| T1M | T1M-07-*-DV-K-TR | 400 | 32 | 16 |
| T1M | T1M-07-*-S-RA-TR | 1325 | 24 | 12 |
| T1M | T1M-07-*-S-V-K-TR | 975 | 24 | 12 |
| T1M | T1M-07-*-SH-L-K-TR | 950 | 24 | 12 |
| T1M | T1M-07-*-SV-L-P-TR | 525 | 24 | 16 |
| T1M | T1M-07-*-SV-L-TR | 825 | 24 | 12 |
| T1M | T1M-08-*-DH-TR | 275 | 32 | 24 |
| T1M | T1M-08-*-S-RA-TR | 1325 | 24 | 12 |
| T1M | T1M-08-*-S-V-K-TR | 975 | 24 | 12 |
| T1M | T1M-08-*-SH-L-K-TR | 950 | 24 | 12 |
| T1M | T1M-08-*-SV-L-TR | 825 | 24 | 12 |
| T1M | T1M-09-*-DH-TR | 275 | 32 | 24 |
| T1M | T1M-09-*-DV-K-TR | 400 | 32 | 16 |
| T1M | T1M-09-*-S-RA-TR | 1325 | 24 | 12 |
| T1M | T1M-09-*-S-V-K-TR | 975 | 24 | 12 |
| T1M | T1M-09-*-SV-L-P-TR | 525 | 24 | 16 |
| T1M | T1M-09-*-SV-L-TR | 825 | 24 | 12 |
| T1M | T1M-10-*-DH-TR | 225 | 44 | 24 |
| T1M | T1M-10-*-DV-K-TR | 425 | 32 | 16 |
| T1M | T1M-10-*-S-RA-TR | 1325 | 24 | 12 |
| T1M | T1M-10-*-S-V-K-TR | 975 | 24 | 12 |
| T1M | T1M-10-*-SV-L-P-TR | 525 | 24 | 16 |
| T1M | T1M-10-*-SV-L-TR | 825 | 24 | 12 |
| T1M | T1M-11-*-DH-TR | 200 | 44 | 24 |
| T1M | T1M-11-*-DV-K-TR | 400 | 32 | 16 |
| T1M | T1M-11-*-S-RA-TR | 1325 | 24 | 12 |
| T1M | T1M-11-*-SV-L-P-TR | 525 | 32 | 16 |
| T1M | T1M-11-*-SV-L-TR | 825 | 24 | 12 |
| T1M | T1M-11-X-S-V-K-TR | 1050 | 24 | 12 |
| T1M | T1M-12-*-DH-TR | 200 | 44 | 24 |
| T1M | T1M-12-*-DV-K-TR | 325 | 44 | 16 |
| T1M | T1M-12-*-S-RA-TR | 1325 | 24 | 12 |
| T1M | T1M-12-*-S-V-K-TR | 975 | 24 | 12 |
| T1M | T1M-12-*-SH-L-K-TR | 950 | 32 | 12 |
| T1M | T1M-12-*-SV-L-P-TR | 525 | 32 | 16 |
| T1M | T1M-12-*-SV-L-TR | 825 | 32 | 12 |
| T1M | T1M-13-*-DH-TR | 200 | 44 | 24 |
| T1M | T1M-13-*-DV-K-TR | 325 | 44 | 16 |
| T1M | T1M-13-*-S-RA-TR | 1325 | 32 | 12 |
| T1M | T1M-13-*-S-V-K-TR | 975 | 32 | 12 |
| T1M | T1M-13-*-SH-L-K-TR | 950 | 32 | 12 |
| T1M | T1M-13-*-SV-L-P-TR | 525 | 32 | 16 |
| T1M | T1M-13-*-SV-L-TR | 825 | 32 | 12 |
| T1M | T1M-14-*-DH-TR | 200 | 44 | 24 |
| T1M | T1M-14-*-DV-K-TR | 325 | 44 | 16 |
| T1M | T1M-14-*-S-RA-TR | 1325 | 32 | 12 |
| T1M | T1M-14-*-S-V-K-TR | 975 | 32 | 12 |
| T1M | T1M-14-*-SH-L-K-TR | 950 | 32 | 12 |
| T1M | T1M-14-*-SV-L-P-TR | 525 | 32 | 16 |
| T1M | T1M-14-*-SV-L-TR | 825 | 32 | 12 |
| T1M | T1M-15-*-DH-TR | 200 | 44 | 24 |
| T1M | T1M-15-*-DV-K-TR | 325 | 44 | 16 |
| T1M | T1M-15-*-S-RA-TR | 1325 | 32 | 12 |
| T1M | T1M-15-*-S-V-K-TR | 975 | 32 | 12 |
| T1M | T1M-15-*-SH-L-K-TR | 950 | 32 | 12 |
| T1M | T1M-15-*-SV-L-P-TR | 525 | 32 | 16 |
| T1M | T1M-15-*-SV-L-TR | 825 | 32 | 12 |
| T1M | T1M-16-*-DH-TR | 200 | 44 | 24 |
| T1M | T1M-16-*-DV-K-TR | 325 | 44 | 16 |
| T1M | T1M-16-*-S-RA-TR | 1325 | 32 | 12 |
| T1M | T1M-16-*-S-V-K-TR | 975 | 32 | 12 |
| T1M | T1M-16-*-SH-L-K-TR | 950 | 32 | 12 |
| T1M | T1M-16-*-SV-L-TR | 825 | 32 | 12 |
| T1M | T1M-16-F-SV-L-P-TR | 525 | 32 | 16 |
| T1M | T1M-17-*-DH-TR | 200 | 44 | 24 |
| T1M | T1M-17-*-SH-L-K-TR | 950 | 32 | 12 |
| T1M | T1M-17-*-SV-L-TR | 650 | 44 | 12 |
| T1M | T1M-17-X-S-V-K-TR | 1050 | 32 | 12 |
| T1M | T1M-18-*-DH-TR | 200 | 44 | 24 |
| T1M | T1M-18-*-DV-K-TR | 325 | 44 | 16 |
| T1M | T1M-18-*-S-RA-TR | 1325 | 32 | 12 |
| T1M | T1M-18-*-S-V-K-TR | 750 | 44 | 12 |
| T1M | T1M-18-*-SH-L-K-TR | 725 | 44 | 12 |
| T1M | T1M-18-*-SV-L-P-TR | 400 | 44 | 16 |
| T1M | T1M-18-*-SV-L-TR | 650 | 44 | 12 |
| T1M | T1M-19-*-DH-TR | 200 | 44 | 24 |
| T1M | T1M-19-*-DV-K-TR | 325 | 44 | 16 |
| T1M | T1M-19-*-SH-L-K-TR | 725 | 44 | 12 |
| T1M | T1M-19-*-SV-L-P | 400 | 44 | 16 |
| T1M | T1M-19-*-SV-L-TR | 650 | 44 | 12 |
| T1M | T1M-19-X-S-V-K-TR | 1050 | 44 | 12 |
| T1M | T1M-20-*-DH-TR | 200 | 44 | 24 |
| T1M | T1M-20-*-DV-K-TR | 325 | 44 | 16 |
| T1M | T1M-20-*-S-RA-TR | 1025 | 44 | 12 |
| T1M | T1M-20-*-S-V-K-TR | 750 | 44 | 12 |
| T1M | T1M-20-*-SH-L-K-TR | 725 | 44 | 12 |
| T1M | T1M-20-*-SV-L-P-TR | 400 | 44 | 16 |
| T1M | T1M-20-*-SV-L-TR | 650 | 44 | 12 |