triangle alert This site uses cookies and other website monitoring technologies to assist with website functions and with our promotional and marketing efforts. By clicking Accept, you consent to the terms in our recently updated Privacy Notice and Policy Manual.
Accept Decline
triangle alert This site uses cookies and other website monitoring technologies to assist with website functions and with our promotional and marketing efforts. By clicking Accept, you consent to the terms in our recently updated Privacy Notice and Policy Manual.
Accept Decline

T2M-47-D-RA

2.00 mm Tiger Eye™ PCB Mount Terminal Strip

Features
  • Pitch: 2.00 mm (.0787")
  • Contact System: 0.50 mm (.020") square post
  • Orientation: Vertical, right-angle
  • Termination: Through-hole, surface mount
  • Application: Mating with rugged Tiger Eye™ contact sockets
  • Special Features: Screw down and weld tab features available for the most rugged requirements
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

NEED PRICING?
Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account?
Create one
. .
.
. .
In 1995, I attended a seminar in which the presenter told us that copper was dead.  This sort of statement is not new. The connector market is filled with armchair pundits who predict the demise of everything from D-Subminiature connectors (which are very much alive and kicking) ...
The FPGA (or ACAP) universe gathered at the San Jose Fairmount last week during the Xilinx Developer Forum. Engineers, data scientists, analysts, distributors, alliance partners and more came to learn about the latest hardware, software and system level solutions from Xilinx. Xil...
Samtec recently held its first annual Samtec Cares Day, where we welcomed dozens of local non-profits to our headquarters in New Albany, Indiana. The Samtec Cares Grant Program was created to positively impact and assist organizations within the communities in which Samtec associ...
Increasing data demand requires faster data rates across the data center. This is especially true of the transceivers and pluggable cages and modules common to these applications. One company can’t do it alone. MSAs continue to proliferate as component manufacturers, equipment pr...
In the first part of this series on Severe Environment Testing (SET) we covered Electrostatic Discharge (ESD) and Dielectric Withstanding Voltage (DWV) at an altitude of 70,000 ft. Continuing on the path of “how” we tested, we will be looking at the other tests that were introduc...