T2M

Product Specs
  Configure Your Product Using the Options Below

High Reliability Tiger Eye™ Discrete Wire Header, 2.00 mm Pitch

rohs logo set logo

The T2M is a dual-row 2.00 mm pitch wire-to-board connector. Available in through-hole and surface mount terminations, the T2M is designed to mate with S2SD cable assemblies. The T2M utilizes Samtec's Tiger-Eye™ that features a multi-finger contact system for reliability in tough conditions.

Configured Part Number
.
.
Features

  • Pitch: 2.00 mm (.0787")
  • Contact System: 0.50 mm (.020") square post
  • Up to 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Meets or exceeds MIL-DTL-55302 testing
  • Orientation: Vertical, right-angle
  • Termination: Through-hole, surface mount
  • Application: Mating with rugged Tiger Eye™ contact sockets
  • Special Features: Screw down and weld tab features available for the most rugged requirements
Specs Kit

Secured form. No spam.

. .
.
.
. .
.