Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
T2M T2M-102-01-*-D-SM-WT-K-TR 400 24 16
T2M T2M-102-01-*-D-SM-WT-K-TR/ACD-218659-01 400 24 16
T2M T2M-104-01-*-D-SM-WT-K-TR 400 24 16
T2M T2M-105-01-*-D-SM-DS-K-TR 200 44 24
T2M T2M-105-01-*-D-SM-WT-K-TR 250 32 24
T2M T2M-105-01-L-D-SM-K-TR 500 32 16
T2M T2M-106-01-*-D-SM-DS-K-TR 200 44 24
T2M T2M-106-01-*-D-SM-WT-K-TR 400 32 16
T2M T2M-107-01-*-D-SM-DS-K-TR 300 44 16
T2M T2M-107-01-*-D-SM-WT-K-TR 300 44 16
T2M T2M-108-01-*-D-SM-WT-K-TR 325 44 16
T2M T2M-108-01-X-D-SM-DS-K-TR 250 56 24
T2M T2M-109-01-*-D-SM-WT-K-TR 325 44 16
T2M T2M-110-01-*-D-SM-DS-K-TR 300 56 16
T2M T2M-110-01-*-D-SM-WT-K-TR 200 44 24
T2M T2M-111-01-*-D-SM-WT-K-TR 325 44 16
T2M T2M-112-01-*-D-SM-WT-K-TR 325 44 16
T2M T2M-114-01-*-D-SM-WT-K-TR 325 56 16
T2M T2M-115-01-*-D-SM-DS-K-TR 300 72 16
T2M T2M-115-01-*-D-SM-K-TR 300 56 16
T2M T2M-115-01-*-D-SM-WT-K-TR 200 56 24
T2M T2M-117-01-*-D-SM-WT-K-TR 325 56 16
T2M T2M-118-01-*-D-SM-WT-K-TR 325 56 16
T2M T2M-120-01-*-D-SM-DS-K-TR 300 72 16
T2M T2M-120-01-*-D-SM-WT-K-TR 200 72 24
T2M T2M-123-01-*-D-SM-WT-K-TR 325 72 16
T2M T2M-123-01-L-D-SM-WT-K-TR/ACD-197812-01 325 72 16
T2M T2M-123-01-L-D-SM-WT-K-TR/ACD-197812-01 325 72 16
T2M T2M-125-01-*-D-SM-DS-K-TR 300 88 16
T2M T2M-125-01-*-D-SM-WT-K-TR 200 72 24
T2M T2M-128-01-*-D-SM-WT-K-TR 325 88 16
T2M T2M-130-01-*-D-SM-DS-K-TR 200 88 24
T2M T2M-130-01-*-D-SM-WT-K-TR 200 88 24
T2M T2M-132-01-*-D-SM-WT-K-TR 300 88 16