TD-14405-54-02

.100" Double Row Screw Machine Terminal Strip

Features
  • Application: Double row to 72 positions
  • Contact System: Machined terminal
  • Pitch: .100" (2.54 mm)
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Click here to check the current lead time for this product.

Similar Parts:

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

TD-14405-178-02

9

Bulk

1

0

Plating

False

TD-14405-147-02

3

Bulk

1

0

Plating

False

TD-14405-180-02

3

Bulk

1

0

Plating

False

TD-14405-156-02

3

Bulk

1

0

Plating

False

TD-14405-157-02

2

Bulk

1

0

Plating

False

Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account? Create one

. .
.
.
. .
Smart cities, grids and factories are exciting and rapidly innovative industries in today’s world. As an Electrical Engineering student at San José State University in the heart of Silicon Valley, I can observe the innovation real-time. For example, the city of San José seeks to ...
In order to provide medical care, it is important to understand what is happening inside a patient’s body. The latest generation of imaging technology is allowing doctors to gain a new understanding of the human body and is enabling a whole new approach to surgery and medical car...
Precision RF Connector Systems Samtec continues to expand its line of precision RF cable-to-board and board level connectors. We offer a full line of off-the-shelf products for microwave and millimeter wave applications from 18 GHz to 110 GHz. Precision RF products support next g...
We live in an age of digital technology, but it is easy to forget the importance of radio frequency (RF) transmission. Any device that transmits or receives its signals uses RF radiation to carry data. The physical infrastructure needed to transmit radio frequency signals uses co...
A new high speed cable system, which enables 112 Gbps PAM4 signaling, can be used in mid-board, mid-board-to-front-panel, and panel-to-panel applications. This video from DesignCon 2021 shows a live product demonstration with a Samtec NovaRay®, Flyover® Cable system operating at ...