triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×
triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×

TD-14673-123

.100" Double Row Screw Machine Terminal Strip

Features
  • Application: Double row to 72 positions
  • Contact System: Machined terminal
  • Pitch: .100" (2.54 mm)
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Click here to check the current lead time for this product.

Similar Parts:

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

TD-14673-232

0

Bulk

1

0

Plating

False

TD-14673-116

0

Bulk

1

0

Plating

False

TD-14673-207

0

Bulk

1

0

Plating

False

TD-14673-236

0

Bulk

1

0

Plating

False

TD-14673-206

0

Bulk

1

0

Plating

False

TD-14673-202

0

Bulk

1

0

Plating

False

TD-14673-203

0

Bulk

1

0

Plating

False

TD-14673-204

0

Bulk

1

0

Plating

False

TD-14673-216

0

Bulk

1

0

Plating

False

TD-14673-224

0

Bulk

1

0

Plating

False

TD-14673-223

0

Bulk

1

0

Plating

False

TD-14673-210

0

Bulk

1

0

Plating

False

TD-14673-205

0

Bulk

1

0

Plating

False

TD-14673-208

0

Bulk

1

0

Plating

False

TD-14673-209

0

Bulk

1

0

Plating

False

TD-14673-218

0

Bulk

1

0

Plating

False

TD-14673-229

0

Bulk

1

0

Plating

False

TD-14673-217

0

Bulk

1

0

Plating

False

TD-14673-109

0

Bulk

1

0

Plating

False

TD-14673-227

0

Bulk

1

0

Plating

False

Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account? Create one

. .
.
.
. .
This live product demonstration shows a Samtec high-speed, high-density connector system running at 56 Gbps PAM4, with excellent performance. Adam Page, Software Architect at Samtec, walks us through this demonstration, which is powered by a Xilinx® Virtex® UltraScale + 56 Gbps P...
Enough of the letter “P” already. Message recieved. In any case, modeling and simulating next-gen 224 Gbps signal channels poses many challenges. Design engineers must optimize the entire signal path, not just a specific component. The signal path includes transceiver and receive...
In April, we continued improvements to our new similar parts functionality as well as our search upgrades, and released several new content product pages on the website. We’ll also piggyback some of the cart upgrades we’ve rolled out in the last few months onto this post. Continu...
Samtec and Glenair® announced a strategic partnership targeting rugged, high-density, high-performance fiber optic cable solutions for mil/aero applications. Next-generation military systems demand optimized SWaP-C for increased performance, longer mission life and cost effective...
As a NASA flight enthusiast, the idea of unmanned aerial vehicle systems (also known as drones) sounds like a lot of fun. A good example of how fun drones can be is through drone racing…yes you read that right… drone racing! However, apart from how fun they can be, drones have so...