TD-14861-115

.100" Double Row Screw Machine Terminal Strip rohs logo Product Specs

TD-14861-115

.100" Double Row Screw Machine Terminal Strip rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

Features

  • Application: Double row to 72 positions
  • Contact System: Machined terminal
  • Pitch: .100" (2.54 mm)
Specs Kit

Secured form. No spam.

. .
.
.
. .
In the last several months of website updates, we’ve sprinkled in some tidbits about our static website conversion project. This project entails converting many areas of the Samtec.com website from being served from web server storage and sometimes slower database lookups to serv...
COVID-19 is slowly fading away. People are returning to a normal life. Students look forward to summer. Families are planning holidays. Friends and colleagues are sharing meals in restaurants. In the business world, virtual meetings are still a reality. Yet, many professionals ye...
IMS 2022 is a week dedicated to all things microwave and RF. It’s the premier event where thousands of RF and microwave professionals will gather this June for networking, education, and to visit the exhibition. Samtec is looking forward to presenting our newest microwave / milli...
Data is the raw material of the future. The advent of the Internet of Things has transformed many activities in the modern world, from growing the food we eat to the way our healthcare is provided. Enabled by the increased capabilities of modern processors and the speed of the la...
Samtec has released its 1.35 mm family of products suitable for millimeter wave applications to 90 GHz. The 1.35 mm family includes compression mount board connectors (135 Series), cable connectors (PRF13 Series) and .047″ low-loss flexible cable assemblies (RF047-A Series). 1.35...