TD-14861-136

.100" Double Row Screw Machine Terminal Strip

Features
  • Application: Double row to 72 positions
  • Contact System: Machined terminal
  • Pitch: .100" (2.54 mm)
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Click here to check the current lead time for this product.

Similar Parts:

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

TD-14861-181

0

Bulk

1

0

Plating

False

TD-14861-196

0

Bulk

1

0

Plating

False

TD-14861-148

0

Bulk

1

0

Plating

False

TD-14861-197

0

Bulk

1

0

Plating

False

TD-14861-166

0

Bulk

1

0

Plating

False

TD-14861-178

0

Bulk

1

0

Plating

False

TD-14861-180

0

Bulk

1

0

Plating

False

TD-14861-205

0

Bulk

1

0

Plating

False

TD-14861-167

0

Bulk

1

0

Plating

False

TD-14861-141

0

Bulk

1

0

Plating

False

TD-14861-179

0

Bulk

1

0

Plating

False

TD-14861-410

0

Bulk

1

0

Plating

False

TD-14861-411

0

Bulk

1

0

Plating

False

TD-14861-204

0

Bulk

1

0

Plating

False

TD-14861-172

0

Bulk

1

0

Plating

False

TD-14861-208

0

Bulk

1

0

Plating

False

TD-14861-199

0

Bulk

1

0

Plating

False

TD-14861-188

0

Bulk

1

0

Plating

False

TD-14861-115

0

Bulk

1

0

Plating

False

TD-14861-189

0

Bulk

1

0

Plating

False

Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account? Create one

. .
.
.
. .
We live in an age of digital technology, but it is easy to forget the importance of radio frequency (RF) transmission. Any device that transmits or receives its signals uses RF radiation to carry data. The physical infrastructure needed to transmit radio frequency signals uses co...
A new high speed cable system, which enables 112 Gbps PAM4 signaling, can be used in mid-board, mid-board-to-front-panel, and panel-to-panel applications. This video from DesignCon 2021 shows a live product demonstration with a Samtec NovaRay®, Flyover® Cable system operating at ...
Over the last few months, we have discussed some of the latest trends in the defence and aerospace industries to coincide with the publication earlier this year of Samtec Industrial Application page.  In these posts, we have looked at how Samtec technology is helping designers so...
The 21st century is a digital world. Sensors – from microphones to thermometers – convert real world analog signals in to the digital domain. The sensors and electronics community focuses on sensing, processing, connecting and analyzing necessary data to enable the digital experi...
The needs of the medical profession go beyond the safe conditions of the operating room and the hospital. Many patients are cared for in other environments – doctors’ offices, health centers and increasingly, in the home. This is especially true for patients who require long-term...