triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×
triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×

TD-15113-413

.100" Double Row Screw Machine Terminal Strip

Features
  • Application: Double row to 72 positions
  • Contact System: Machined terminal
  • Pitch: .100" (2.54 mm)
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Click here to check the current lead time for this product.

Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account? Create one

. .
.
.
. .
Robotics are everywhere, or so it seems. Robot combat, STEM outreach, robotic arms and advanced surgical devices are but a few applications that touch our everyday life. As a student, I was the President of the Santa Barbara City College Robotics Club and a FIRST Robotics competi...
Samtec blog readers are used to hearing about high-performance design. However, we see an increase in intertest in power integrity (PI). PI grows more crucial with each design iteration, yet many engineers are just starting to understand PI. That raises an interesting question. H...
Matt Burns, Technical Marketing Manager at Samtec, guides us through a demonstration that incorporates two high-performance connector sets.  Samtec’s 56 Gbps PAM4 Product Demonstration Platform emulates real-world 56 Gbps PAM4 design challenges, which pairs bleeding edge silicon ...
Spring is in the air and summer is just around the corner. It is time to get out the Old Farmers Almanac and check on the planting schedule as you plan out your garden.  If you are unfamiliar with a Farmers Almanac, it is a publication containing weather forecasts, planting chart...
The human brain is very good at understanding the world around us.  An everyday example can be found when driving a car.  An experienced driver will be able to judge how large their car is, and how close they can approach an obstacle.  The driver does not need to think about or a...