triangle alert This site uses cookies and other website monitoring technologies to assist with website functions and with our promotional and marketing efforts. By clicking Accept, you consent to the terms in our recently updated Privacy Notice and Policy Manual.
Accept Decline
triangle alert This site uses cookies and other website monitoring technologies to assist with website functions and with our promotional and marketing efforts. By clicking Accept, you consent to the terms in our recently updated Privacy Notice and Policy Manual.
Accept Decline
triangle alert Our manufacturing capacity has been influenced by this pandemic, but our global operations team has been working tirelessly to maximize our output and minimize the impact to all our customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. You can access real-time lead times online within your account, chat, or call us anytime for the latest information. ×
triangle alert Our manufacturing capacity has been influenced by this pandemic, but our global operations team has been working tirelessly to maximize our output and minimize the impact to all our customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. You can access real-time lead times online within your account, chat, or call us anytime for the latest information. ×

TD-16469-148

.100" Double Row Screw Machine Terminal Strip

Features
  • Application: Double row to 72 positions
  • Contact System: Machined terminal
  • Pitch: .100" (2.54 mm)
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

NEED PRICING?
Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account?
Create one
. .
.
.
. .
There are many historical innovations that are the product of adversity, and the current situation is an extreme example.  While it is not the first time that humanity has faced a truly global challenge like the COVID-19 pandemic, this time the world is connected by technology in...
Telecommuting. Mobile work. Remote work. Flexible work. Work from home (WFH). They all mean the same thing. What do all of these have to do with Chalk Talks? Who would have guessed so many would WFH? The global COVID-19 outbreak is the reason. So, staying connected is a must. The...
Commercial Off-the-Shelf (COTS) products are making their way into industries that wouldn’t have considered them previously. This is mainly due to the flexibility, speed of delivery, and cost savings that COTS products offer when compared to a full MIL-SPEC product. However, this...
Solar Power While the cost and benefits of solar power can and have been debated, there’s one point that cannot be debated:  the solar energy sector continues to grow.   The solar energy sector has grown 68% over the last decade, and the cost of solar infrastructure and installat...
Samtec.com is constantly evolving as the world changes. Each month we do a post for what was updated the previous month. We thought it might be fun to show you a crystal ball preview into some of the larger changes you’ll be seeing in the next few months. Shopping Cart Upgrade Cu...