triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×
triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×

TEM-05-03.0

Micro Tiger Eye™ Header Strip, 0.80 mm pitch

Features
  • Pitch: 0.80 mm (.0315")
  • Contact System: 0.31 mm (.012") diameter post
  • Orientation: Vertical, horizontal
  • Termination: Surface mount
  • Application: Mating with high-reliability Tiger Eye™ contact sockets
  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements
  • 8 Gbps performance
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead time ranges from 3 days to 2 weeks. Click here to check the current lead time for this product.

Please Login to see customer specific pricing. Or you may directly contact support.

You don't have an account? Create one

. .
.
.
. .
As consumers, wireless technology is often taken for granted. How difficult would everyday life be without it? Can I open my garage door today? How do I turn on my Smart TV? Where are my social networks? Most of our daily wireless connections – from Wi-Fi and Bluetooth to cellula...
Embedded vision systems are becoming part of everyday life.  The development of autonomous cars has caught the headlines, and the use of visual systems will play a key role in their future success.  Embedded vision will be combined with other sensors to provide guidance for the v...
UCLA’s Maxx Tepper gives us a brief overview of the Ocean High-Throughput processor to be used in the upgrade of the real-time event selection system of the CMS experiment at the CERN LHC (Large Hadron Collider). The board incorporates Samtec FireFly™ optical cable assemblies. Th...
Readers of the Samtec blog know we are always talking about next-gen speed. Current channels rates are running at 56 Gbps PAM4. However, system designers are starting to look at 112 Gbps PAM4 data rates. Intuition would say that bleeding edge data rates like 112 Gbps PAM4 only oc...
Autumn is a tough time for us Brits.  From the beginning of September when the kids go back to school until Christmas Eve, we have little to get excited about besides the nights closing in and the weather getting worse.  For our American cousins, Thanksgiving is a reason for cele...