TEM

Product Specs
  Configure Your Product Using the Options Below

Micro Tiger Eye™ Header Strip, 0.80 mm pitch

rohs logo

A range of surface mount header strips for high-reliability applications. The TEM series is a 0.80 mm pitch connector available in a double row arrangement and is half of the Samtec Tiger-Eye™ system for high-reliability applications.

Configured Part Number
.
.
Features

  • Pitch: 0.80 mm (.0315")
  • Contact System: 0.31 mm (.012") diameter post
  • Orientation: Vertical, horizontal
  • Termination: Surface mount
  • Application: Mating with high-reliability Tiger Eye™ contact sockets
  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements
  • Up to 8 Gbps performance
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
“The good news is, Samtec has more ways to stack two or more PC boards than anybody else in the connector industry,” I told a Designer when asked about our two-piece, […] The post Good News and Good News About Board Stacking Connector Solutions appeared first on The Samtec Blog....
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...