triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×
triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×

TEMS-40-04.0

0.80 mm Tiger Eye™ Micro Terminal Strip, Slim

Features
  • Application: Mating with rugged Tiger Eye™ contact sockets
  • Contact System: 0.31 mm (.012") diameter post
  • Pitch: 0.80 mm (.0315")
  • 8 Gbps performance
  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements
  • Orientation: Vertical
  • Termination: Surface mount
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead time ranges from 3 days to 2 weeks. Click here to check the current lead time for this product.

Please Login to see customer specific pricing. Or you may directly contact support.

You don't have an account? Create one

. .
.
.
. .
Samtec has been selling its products online since the early 2000s, the very early days of eCommerce. We’ve been through a couple of shopping cart iterations since then. Before this recent upgrade, Samtec.com had been running on a cart system that was built in 2011. It worked for ...
HPC. FinTech. Machine Learning. Network Acceleration. These and many other emerging applications are stressing data center networks. Data center architectures evolve to ensure optimal resource utilization and allocation. PECFF (PCIe® Enclosure Compatible Form Factor) was develope...
There are some products that have become so familiar that their name has entered everyday language.  The Hoover Company became so successful in the vacuum cleaner market that its name has entered the language to describe the task they perform.  Here in the UK, many Brits of a cer...
In July we rolled out a major update to our Cart, added a few tweaks to the Video Search page, added several new training videos, and updated content in a variety of places. Here are the major website updates for July 2020. Upgraded and Redesigned Cart Experience You’ll notice a ...
You might remember the last blog on Immersion Cooling where we introduced Samtec’s new landing page for Immersion Cooling. The test results are in, and they look good. Samtec has partnered with Engineered Fluids to run a series of qualification tests on several of our product ser...