Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| TFC | TFC-102-02-*-D-A-K-TR | 475 | 24 | 16 |
| TFC | TFC-103-02-*-D-A-K-TR | 475 | 24 | 16 |
| TFC | TFC-104-02-*-D-A-K-TR | 475 | 24 | 16 |
| TFC | TFC-105-02-*-D-A-K-TR | 450 | 24 | 16 |
| TFC | TFC-105-12-*-D-A-K-TR | 375 | 24 | 16 |
| TFC | TFC-105-12-*-D-A-P-TR | 350 | 24 | 16 |
| TFC | TFC-105-22-*-D-A-K-TR | 325 | 24 | 16 |
| TFC | TFC-105-32-*-D-A-K-TR | 275 | 24 | 16 |
| TFC | TFC-105-32-*-D-A-P-TR | 175 | 24 | 24 |
| TFC | TFC-106-02-*-D-A-K-TR | 475 | 24 | 16 |
| TFC | TFC-107-02-*-D-A-K-TR | 450 | 24 | 16 |
| TFC | TFC-107-02-*-D-A-P-TR | 400 | 24 | 16 |
| TFC | TFC-108-02-*-D-A-K-TR | 475 | 24 | 16 |
| TFC | TFC-110-02-*-D-A-K-TR | 450 | 32 | 16 |
| TFC | TFC-110-02-*-D-A-P-TR | 400 | 32 | 16 |
| TFC | TFC-110-12-*-D-A-K-TR | 375 | 32 | 16 |
| TFC | TFC-110-12-*-D-A-P-TR | 350 | 32 | 16 |
| TFC | TFC-110-12-*-D-K-TR | 450 | 32 | 16 |
| TFC | TFC-110-22-*-D-A-K-TR | 300 | 32 | 16 |
| TFC | TFC-110-22-*-D-A-P-TR | 300 | 32 | 16 |
| TFC | TFC-110-32-*-D-A-K-TR | 200 | 44 | 16 |
| TFC | TFC-110-32-*-D-A-P-TR | 125 | 44 | 24 |
| TFC | TFC-112-02-*-D-A-K-TR | 450 | 32 | 16 |
| TFC | TFC-112-12-*-D-A-K-TR | 275 | 44 | 16 |
| TFC | TFC-112-22-*-D-A-K-TR | 225 | 44 | 16 |
| TFC | TFC-113-22-*-D-A-K-TR | 250 | 44 | 16 |
| TFC | TFC-114-02-*-D-A-K-TR | 350 | 44 | 16 |
| TFC | TFC-115-02-*-D-A-K-TR | 350 | 44 | 16 |
| TFC | TFC-115-02-*-D-LC-P-TR | 300 | 44 | 16 |
| TFC | TFC-115-12-*-D-A-K-TR | 275 | 44 | 16 |
| TFC | TFC-115-12-*-D-A-P-TR | 275 | 44 | 16 |
| TFC | TFC-115-22-*-D-A-K-TR | 250 | 44 | 16 |
| TFC | TFC-115-22-*-D-LC-P-TR | 225 | 44 | 16 |
| TFC | TFC-115-32-*-D-A-K-TR | 200 | 44 | 16 |
| TFC | TFC-116-02-*-D-A-K-TR | 375 | 44 | 16 |
| TFC | TFC-117-02-F-D-A-K-TR | 350 | 44 | 16 |
| TFC | TFC-117-02-X-D-A-P-TR | 425 | 44 | 16 |
| TFC | TFC-120-02-*-D-A-K-TR | 350 | 44 | 16 |
| TFC | TFC-120-02-*-D-A-P-TR | 325 | 44 | 16 |
| TFC | TFC-120-12-*-D-A-K-TR | 275 | 44 | 16 |
| TFC | TFC-120-22-*-D-A-K-TR | 250 | 44 | 16 |
| TFC | TFC-120-22-*-D-A-P-TR | 225 | 56 | 16 |
| TFC | TFC-120-32-*-D-A-K-TR | 200 | 56 | 16 |
| TFC | TFC-120-32-*-D-A-P-TR | 125 | 56 | 24 |
| TFC | TFC-125-02-*-D-A-K-TR | 350 | 56 | 16 |
| TFC | TFC-125-02-*-D-LC-P-TR | 300 | 56 | 16 |
| TFC | TFC-125-12-*-D-A-K-TR | 300 | 56 | 16 |
| TFC | TFC-125-22-*-D-A-K-TR | 250 | 56 | 16 |
| TFC | TFC-125-32-*-D-A-K-TR | 125 | 56 | 24 |
| TFC | TFC-125-32-*-D-A-P-TR | 200 | 56 | 16 |
| TFC | TFC-130-02-*-D-A-TR | 350 | 56 | 16 |
| TFC | TFC-130-22-*-D-A-K-TR | 250 | 72 | 16 |
| TFC | TFC-130-32-*-D-A-K-TR | 125 | 72 | 24 |
| TFC | TFC-132-02-*-D-A-K-TR | 375 | 72 | 16 |
| TFC | TFC-135-02-*-D-A-K-TR | 350 | 72 | 16 |
| TFC | TFC-135-02-*-D-LC-P-TR | 325 | 72 | 16 |
| TFC | TFC-135-12-*-D-A-K-TR | 275 | 72 | 16 |
| TFC | TFC-135-22-*-D-A-K-TR | 250 | 72 | 16 |
| TFC | TFC-135-32-*-D-A-K-TR | 125 | 72 | 24 |
| TFC | TFC-140-02-*-D-A-TR | 350 | 72 | 16 |
| TFC | TFC-140-12-*-D-A-K-TR | 275 | 72 | 16 |
| TFC | TFC-140-22-*-D-A-K-TR | 250 | 72 | 16 |
| TFC | TFC-140-32-*-D-A-K-TR | 125 | 72 | 24 |
| TFC | TFC-145-32-*-D-A-K-TR | 200 | 88 | 16 |
| TFC | TFC-150-02-*-D-A-K-TR | 225 | 88 | 24 |
| TFC | TFC-150-12-*-D-A-K-TR | 275 | 88 | 16 |
| TFC | TFC-150-22-*-D-A-K-TR | 150 | 88 | 24 |
| TFC | TFC-150-32-*-D-A-K-TR | 200 | 88 | 16 |
| TFC | TFC-20-22-*-D-A-K-TR | 250 | 56 | 16 |