TFM-16-D-02-A.MAL

High-Reliability Tiger Eye™ Terminal Strips, .050" Pitch rohs logo set logo Product Specs

TFM-16-D-02-A.MAL

High-Reliability Tiger Eye™ Terminal Strips, .050" Pitch rohs logo set logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

Features

  • Shrouded body for blind mating
  • Pitch: .050" (1.27 mm)
  • Up to 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Contact System: .018" (0.46 mm) diameter post
  • Orientation: Vertical, right-angle, horizontal
  • Termination: Through-hole, surface mount
  • Application: Mating with high-reliability Tiger Eye™ contact sockets and cable assemblies
  • Multiple stack heights
  • Special Features: Screw down, weld tab and solder nail options available for most rugged requirements
  • Extended Life Product™ (E.L.P.™)
Specs Kit

Secured form. No spam.

. .
.
.
. .
As the demand for higher frequencies and wider bandwidths continue their relentless march upward, RF connectors need to keep up and even exceed this demand. Mating the RF connector to a PCB or substrate requires careful consideration of several factors to get the full performance...
VITA 66 has been around for some years now. What goes into this standard continues to expand. VITA 66 is an evolution to increase your options inside the existing VITA 46 (VPX) market space. Samtec is pleased to announce the addition of our VITA 66 Landing Page. We are designed i...
In this video from DesignCon 2022, Keysight’s Mike Resso refers to 224 Gbps as a “blindingly fast speed.” Ten years from now, when 224 is old-hat and commonplace, we will look back at that statement and smile at how far we’ve come since those technologically backward, archaic day...
If you need a connector and you don’t know exactly what you’re looking for, where on the Internet do you go first? You go to some sort of search engine, whether it be Google, Octopart, Digikey, or an on-site search like the one on Samtec.com. We’ve been working on several upgrade...
I recently attended the New York International Auto Show. While I was mesmerized by the new Corvette, the Huracán STO, and the GT-R, in reality I am thinking about updating my WRX. Whatever the budget, high-performance cars are high-precision engineered solutions using state-of-t...