TFM

Product Specs
  Configure Your Product Using the Options Below

High-Reliability Tiger Eye™ Terminal Strips, .050" Pitch

rohs logo set logo

A range of through-hole and surface mount header strips for high-reliability applications. The TFM series is a 0.050" (1.27mm) pitch connector available in single or double row arrangements, and is half of the Samtec Tiger-Eye™ system for high-reliability applications.

Configured Part Number
.
.
Features

  • Shrouded body for blind mating
  • Pitch: .050" (1.27 mm)
  • Up to 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Meets or exceeds MIL-DTL-55302 testing
  • Contact System: .018" (0.46 mm) diameter post
  • Orientation: Vertical, right-angle, horizontal
  • Termination: Through-hole, surface mount
  • Application: Mating with high-reliability Tiger Eye™ contact sockets and cable assemblies
  • Multiple stack heights
  • Special Features: Screw down, weld tab and solder nail options available for most rugged requirements
  • Extended Life Product™ (E.L.P.™)
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....