TFM

Product Specs
  Configure Your Product Using the Options Below

High-Reliability Tiger Eye™ Terminal Strips, .050" Pitch

rohs logo set logo

A range of through-hole and surface mount header strips for high-reliability applications. The TFM series is a 0.050" (1.27mm) pitch connector available in single or double row arrangements, and is half of the Samtec Tiger-Eye™ system for high-reliability applications.

Configured Part Number
.
.
Features

  • Shrouded body for blind mating
  • Pitch: .050" (1.27 mm)
  • Up to 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Meets or exceeds MIL-DTL-55302 testing
  • Contact System: .018" (0.46 mm) diameter post
  • Orientation: Vertical, right-angle, horizontal
  • Termination: Through-hole, surface mount
  • Application: Mating with high-reliability Tiger Eye™ contact sockets and cable assemblies
  • Multiple stack heights
  • Special Features: Screw down, weld tab and solder nail options available for most rugged requirements
  • Extended Life Product™ (E.L.P.™)
Specs Kit

Secured form. No spam.

. .
.
.
. .
.