Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
TFML TFML-105-*2-*-D-SN-K-TR 400 32 16
TFML TFML-105-02-*-D-K-A-TR 450 24 16
TFML TFML-105-02-*-D-LC-P-TR 400 24 16
TFML TFML-105-02-*-D-SN-P-TR 375 32 16
TFML TFML-107-02-*-D-A-K-TR 450 24 16
TFML TFML-107-02-*-D-LC-P-TR 400 24 16
TFML TFML-107-02-*-D-SN-K-TR 400 32 16
TFML TFML-107-02-*-D-SN2-P-TR 350 32 16
TFML TFML-110-02-*-D-A-K-TR 450 32 16
TFML TFML-110-02-*-D-A-P-TR 400 32 16
TFML TFML-110-02-*-D-K-SN-TR 325 44 16
TFML TFML-110-02-*-D-K-TR 575 32 16
TFML TFML-110-02-*-D-SN-P-TR 300 44 16
TFML TFML-111-02-*-D-A-K-TR 475 32 16
TFML TFML-111-02-XXX-D-A/LC/SA-P-TR 400 32 16
TFML TFML-112-02-*-D-LC-K-TR 450 32 16
TFML TFML-113-02-*-D-A-K-TR 350 44 16
TFML TFML-113-02-*-D-LC-P-TR 325 44 16
TFML TFML-115-02-*-D-K-TR 450 44 16
TFML TFML-115-02-*-D-LC-P-TR 300 44 16
TFML TFML-115-02-*-D-LC-TR 350 44 16
TFML TFML-115-02-*-D-SN/2-P-TR 275 44 16
TFML TFML-117-02-*-D-A-P-TR 325 44 16
TFML TFML-118-02-*-D-A/LC/SA-K-TR 450 44 16
TFML TFML-120-02-*-D-A-P-TR 300 44 16
TFML TFML-120-02-*-D-A-TR 350 44 16
TFML TFML-120-02-*-D-C-TR 350 44 16
TFML TFML-120-02-*-D-K-SN-TR 325 56 16
TFML TFML-120-02-*-D-P-TR 375 44 16
TFML TFML-120-02-*-D-SN-P-TR 275 56 16
TFML TFML-120-02-X-D-SN2-K-TR 400 56 16
TFML TFML-122-02-*-D-LC-K-TR 350 56 16
TFML TFML-122-02-*-D-LC-P-TR 300 56 16
TFML TFML-125-02-*-D-A-K-TR 375 56 16
TFML TFML-125-02-*-D-A-P-TR 300 56 16
TFML TFML-125-02-*-D-LC-TR 375 56 16
TFML TFML-125-02-*-D-P-TR 375 56 16
TFML TFML-125-02-*-D-SN-P-TR 300 56 16
TFML TFML-126-02-*-D-LC-P-TR 300 56 16
TFML TFML-126-02-S-D-LC-TR 425 56 16
TFML TFML-127-02-*-D-A-TR 350 56 16
TFML TFML-127-02-X-D-SNX-K-TR 300 56 16
TFML TFML-129-02-X-D-A/LC/SA-K-TR 475 56 16
TFML TFML-130-02-*-D-A-K-TR 350 56 16
TFML TFML-130-02-*-D-LC-P-TR 300 56 16
TFML TFML-130-02-*-D-SN-K-TR 300 72 16
TFML TFML-130-02-*-D-SN-P-TR 275 72 16
TFML TFML-132-02-*-D-LC-P-TR 325 72 16
TFML TFML-135-02-*-D-K-TR 450 72 16
TFML TFML-135-02-*-D-LC-P-TR 300 72 16
TFML TFML-135-02-*-D-LC/A-K-TR 350 72 16
TFML TFML-135-02-*-D-P-TR 375 72 16
TFML TFML-137-02-*-D-LC-P-TR 325 72 16
TFML TFML-137-02-S-D-LC-TR 425 72 16
TFML TFML-138-02-*-D-A-P-TR 325 72 16
TFML TFML-140-02-*-D-A-K-TR 350 72 16
TFML TFML-140-02-*-D-A-P-TR 300 72 16
TFML TFML-145-02-*-D-A-K-TR 350 88 16
TFML TFML-145-02-*-D-K-TR 450 88 16
TFML TFML-150-02-*-D-A-P-TR 325 88 16
TFML TFML-150-02-*-D-A-TR 325 88 16