TLE

  Configure Your Product Using the Options Below

TLE

2.00 mm Tiger Beam™ Cost-effective Single Beam Socket Strip

rohs logo

Configured Part Number
.
.
Features

  • Application: Standard and pass-through double row to 100 pins
  • Contact System: Tiger Beam™
  • Pitch: 2.00 mm (.0787")
  • Special Features: Cost-effective, reliable contact system
  • Termination: Surface mount
  • Orientation: Vertical
Specs Kit

Secured form. No spam.

. .
.
.
. .
.